The TAS5720A-Q1 is a mono I2S input Class-D audio amplifier which is ideal for use in automotive emergency call (eCall), telematics, acoustic vehicle alerting system (AVAS) and EV/HEV sound generation applications. The device provides up to 25 W instantaneous power into 4 Ω at 10% THD+N at 14.4 V. The TAS5720A-Q1 also includes hardware and software (I²C) control modes, an integrated digital clipper, selectable gain options, and a wide power supply operating range (4.5 V – 26.4 V).
The device is offered in a thermally enhanced 32-Pin TSSOP package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5720A-Q1 | HTSSOP (32) | 11 mm × 6.2 mm |
Changes from A Revision (July 2018) to B Revision
Changes from * Revision (November 2017) to A Revision