SLOS739A July 2012 – March 2016 TAS5721
PRODUCTION DATA.
TAS5721 | TAS5731M | TAS5729MD | TAS5727 | |
---|---|---|---|---|
Max. Power to Single-Ended Load | 10 | 18 | ||
Max. Power to Bridge Tied Load | 15 | 37 | 20 | 35 |
Max. Power to Parallel Bridge Tied Load | 30 | 70 | 40 | 70 |
Min. Supported Single-Ended Load | 4 | 2 | ||
Min. Supported Bridge Tied Load | 8 | 4 | 4 | 4 |
Min. Supported Parallel Bridge Tied Load | 4 | 2 | 4 | 2 |
Closed/Open Loop | Open | Open | Open | Open |
Max Speaker Outputs (#) | 3 | 3 | 2 | 2 |
Headphone Channels | Yes | No | Yes | No |
Architecture | Class D | Class D | Class D | Class D |
Dynamic Range Control (DRC) | 2-Band DRC | 2-Band DRC | 2-Band AGL | 2-Band AGL |
Biquads (EQ) | 21 | 21 | 28 | 28 |