SLOS946A May 2016 – December 2016 TAS5722L
PRODUCTION DATA.
PIN | I/O/P(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADR1 | 12 | I | I2C address inputs. Each pin can detect a short to DVDD, a short to GND, a 22-kΩ connection to GND and a 22-kΩ connection to DVDD. |
ADR0 | 13 | I | |
AVDD | 28 | P | Analog power supply input. Connect directly to PVDD. |
BCLK | 6 | I | TDM Interface serial bit clock. |
BST_N | 18 | P | Class-D Amplifier negative bootstrap. Connect a capacitor between BST_N and OUT_N. |
BST_P | 23 | P | Class-D Amplifier positive bootstrap. Connect a capacitor between BST_P and OUT_P. |
DVDD | 11 | P | Digital power supply. Connect to 1.8-V supply with external decoupling capacitor. |
FAULTZ | 2 | O | Open drain active low fault flag. Pull up on PCB with resistor to DVDD. |
GND | 10 | P | Ground. Connect to PCB ground plane. |
29 | |||
GVDD | 30 | O | Class-D amplifier gate drive regulator output. Connect decoupling cap to PCB ground plane. |
LRCLK | 4 | I | TDM interface left/right clock. |
MCLK | 5 | I | Device master clock. |
PGND | 19 | P | Power ground. Connect to PCB ground plane. |
20 | |||
21 | |||
22 | |||
PVDD | 14 | P | Class-D amplifier power supply input. Connect to PVDD supply and decouple externally. |
15 | |||
26 | |||
27 | |||
OUT_N | 16 | O | Class-D amplifier negative output. |
17 | |||
OUT_P | 24 | O | Class-D amplifier positive output. |
25 | |||
SCL | 8 | I | I2C clock Input. Pull up on PCB with a 2.4-kΩ resistor. |
SDA | 9 | I/O | I2C bi-directional data. Pull up on PCB with a 2.4-kΩ resistor. |
SDI | 7 | I | TDM interface data input. |
SDZ | 3 | I | Active low shutdown signal. Assert low to hold device inactive. |
VCOM | 32 | O | Common mode reference output. Connect decoupling capacitor to the VREF_N pin. |
VREF_N | 1 | P | Negative reference for analog. Connect to VCOM and VREG capacitor negative pins. |
VREG | 31 | O | Analog regulator output. Connect decoupling capacitor to the VREF_N pin. |