SLASEC1B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
D31 | D30 | D29 | D28 | D27 | D26 | D25 | D24 | FUNCTION |
0 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | Reserved(1) |
D23 | D22 | D21 | D20 | D19 | D18 | D17 | D16 | FUNCTION |
0 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | Reserved(1) |
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | FUNCTION |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | Reserved(1) |
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 | FUNCTION |
0 | EQ ON(1) | |||||||
1 | – | – | – | – | – | – | – | EQ OFF (bypass BQ 1–11 of channels 1 and 2) |
– | 0 | – | – | – | – | – | – | Reserved(1) |
– | – | 0 | – | – | – | – | – | Ignore bank-mapping in bits D31–D8. Use default mapping.(1) |
1 | Use bank-mapping in bits D31–D8. | |||||||
– | – | – | 0 | – | – | – | – | L and R can be written independently.(1) |
– | – | – | 1 | – | – | – | – | L and R are ganged for EQ biquads; a write to the left-channel biquad is also written to the right-channel biquad. (0x29–0x2F is ganged to 0x30–0x36. Also, 0x58–0x5B is ganged to 0x5C–0x5F. |
– | – | – | – | 0 | – | – | – | Reserved(1) |
– | – | – | – | – | 0 | 0 | 0 | No bank switching. All updates to DAP(1) |
– | – | – | – | – | 0 | 0 | 1 | Configure bank 1 (32 kHz by default) |
– | – | – | – | – | 0 | 1 | X | Reserved |
– | – | – | – | – | 1 | X | X | Reserved |