SLASEC1B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
The design requirements for the Mono Parallel Bridge Tied Load Appliction of the TAS5751M device is found in Table 26
PARAMETER | EXAMPLE |
---|---|
Low Power Supply | 3.3 V |
High Power Supply | 8 V to 24 V |
Digital | I²S Compliant Master |
I²C Compliant Master | |
GPIO Control | |
Output Filters | Inductor-Capacitor Low Pass Filter (1) |
Speaker | 2 Ω minimum. |