SLASEC1B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
A multiple-byte data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the TAS5751M device to the master device as shown in Figure 54. Except for the last data byte, the master device responds with an acknowledge bit after receiving each data byte.