SLASEC1B March 2016 – May 2018 TAS5751M
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PO | Power output per channel | PVDD = 18 V,10% THD, 1-kHz input signal | 21.5 | W | |||
PVDD = 18 V, 7% THD, 1-kHz input signal | 20 | ||||||
PVDD = 12 V, 10% THD, 1-kHz input signal | 9.5 | ||||||
PVDD = 12 V, 7% THD, 1-kHz input signal | 9 | ||||||
PVDD = 8 V, 10% THD, 1-kHz input signal | 4.2 | ||||||
PVDD = 8 V, 7% THD, 1-kHz input signal | 4 | ||||||
THD+N | Total harmonic distortion + noise | PVDD = 18 V, PO = 1 W | 0.07% | ||||
PVDD = 12 V, PO = 1 W | 0.03% | ||||||
PVDD = 8 V, PO = 1 W | 0.1% | ||||||
Vn | Output integrated noise (rms) | A-weighted | 44 | μV | |||
Crosstalk | PO = 1 W, f = 1 kHz (BD Mode), PVDD = 24 V | –82 | dB | ||||
PO =1 W, f = 1 kHz (AD Mode), PVDD = 24 V | –62 | dB | |||||
SNR | Signal-to-noise ratio | A-weighted, f = 1 kHz, maximum power at THD < 1% | 106 | dB | |||
Output switching frequency | 11.025/22.05/44.1-kHz data rate ±2% | 288 | kHz | ||||
48/24/12/8/16/32-kHz data rate ±2% | 384 | ||||||
IPVDD | Supply current | No load (PVDD) | Normal mode | 32 | 50 | mA | |
Reset (RST = low, PDN = high) | 3 | 8 | |||||
rDS(on)(1) | Drain-to-source resistance, LS | TJ = 25°C, includes metallization resistance | 80 | mΩ | |||
Drain-to-source resistance, HS | TJ = 25°C, includes metallization resistance | 80 | |||||
RPD | Internal pulldown resistor at the output of each half-bridge | Connected when drivers are in the high-impedance state to provide bootstrap capacitor charge. | 3 | kΩ |