SLASEA5C March 2016 – May 2017 TAS5753MD
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Temperature | Ambient operating temperature, TA | 0 | 85 | °C |
Supply voltage | DVDD, DRVDD, AVDD | –0.3 | 4.2 | V |
PVDD | –0.3 | 30 | V | |
Input voltage | DVDD referenced digital inputs | –0.5 | DVDD + 0.5 | V |
5-V tolerant digital inputs (2) | –0.5 | DVDD + 2.5(3) | V | |
DR_INx | DRVSS – 0.3 | DRVDD + 0.3 | V | |
HP Load | RLOAD(HP) | 12.8 | N/A | Ω |
Line Driver Load | RLOAD(LD) | 600 | N/A | Ω |
Voltage at speaker output pins | SPK_OUTx | –0.03 | 32 | V |
Voltage at BSTRPx pins | BSTRPx | –0.03 | 39 | V |
Storage temperature, Tstg | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
TA | Ambient operating temperature | 0 | 85 | °C |
VDD | DVDD, DRVDD, and AVDD supply | 2.97 | 3.63 | V |
PVDD | PVDD supply | 4.5 | 26.4(1) | V |
VIH | Input logic high | 2 | V | |
VIL | Input logic low | 0.8 | V | |
RHP | Minimum HP load | 16 | Ω | |
RLD | Minimum line driver load | 600 | Ω | |
RSPK(BTL) | Minimum speaker load in BTL mode | 4 | Ω | |
RSPK(PBTL) | Minimum speaker load in post-filter PBTL mode | 2 | Ω | |
LFILT | Minimum output inductance under short-circuit condition | 10 | µH |
THERMAL METRIC(1) | DCA (48 Pins) | UNIT | |||
---|---|---|---|---|---|
Special Test Case | JEDEC Standard 2-Layer PCB | JEDEC Standard 4-Layer PCB | |||
RθJA | Junction-to-ambient thermal resistance(1) | 49.9 | 26.2 | °C/W | |
RθJC(top) | Junction-to-case (top) thermal resistance(2) | 14.9 | °C/W | ||
RθJB | Junction-to-board thermal resistance(3) | 6.9 | °C/W | ||
ψJT | Junction-to-top characterization parameter(4) | 1.1 | 0.8 | °C/W | |
ψJB | Junction-to-board characterization parameter(5) | 10.8 | 0.8 | °C/W | |
RθJC(bottom) | Junction-to-case (bottom) thermal resistance(6) | 1.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | ADR/SPK_FAULT and SDA | IOH = –4 mA DVDD = AVDD = 3 V |
2.4 | V | ||
VOL | Low-level output voltage | IOL = 4 mA DVDD = AVDD = 3 V |
0.5 | V | |||
IIL | Low-level input current | Digital Inputs | VI < VIL
DVDD = AVDD = 3.6 V |
75 | μA | ||
IIH | High-level input current | VI > VIH
DVDD = AVDD = 3.6 V |
75 | μA | |||
IDD | 3.3-V supply current | 3.3-V supply voltage (DVDD, AVDD) |
Normal mode | 49 | 68 | mA | |
Reset (RST = low, PDN = high) | 23 | 38 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSPK_AMP | Speaker amplifier switching frequency | 11.025-kHz, 22.05-kHz, or 44.1-kHz data rate ±2% | 352.8 | kHz | ||
48-kHz, 24-kHz, 12-kHz, 8-kHz, 16-kHz, or 32-kHz data rate ±2% | 384 | kHz | ||||
RDS(ON) | On resistance of output MOSFET (both high-side and low-side) | PVDD = 15 V, TA = 25°C, die only | 120 | mΩ | ||
PVDD = 15 V, TA = 25°C, includes: die, bond wires, leadframe |
160 | mΩ | ||||
RPD | Internal pulldown resistor at output of each half-bridge making up the full bridge outputs | Connected when drivers are hi-Z to provide bootstrap capacitor charge | 3 | kΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fCP | Charge pump switching frequency | 200 | 300 | 400 | kHz | |
PO(HP) | Headphone amplifier output power | RLOAD(HP) = 32 Ω, THD+N = 1%, outputs in phase | 55 | mW | ||
SNR(HP) | Signal-to-noise ratio | (Referenced to 55-mW output signal), RLOAD(HP) = 32 Ω, A-Weighted | 101 | dB | ||
SNR(LD) | Signal-to-noise ratio | (Referenced to 2-Vrms output signal), RLOAD(LD) = 10 kΩ, A-Weighted | 105 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OCETHRES | Overcurrent threshold for each BTL output | PVDD = 15 V, TA = 25°C | 4.5 | A | ||
UVETHRES(PVDD) | Undervoltage error (UVE) threshold | PVDD falling | 4 | V | ||
UVETHRES(AVDD) | Undervoltage error (UVE) threshold | AVDD falling | 4.1 | V | ||
UVEHYST(PVDD) | UVE recovery threshold | PVDD rising | 4.5 | V | ||
UVEHYST(AVDD) | UVE recovery threshold | AVDD rising | 2.7 | V | ||
OTETHRES | Overtemperature error (OTE) threshold | 150 | °C | |||
OTEHYST | OTE recovery threshold | 30 | °C |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tw(RST) | Pulse duration, RST active | 100 | μs | ||
td(I²C_ready) | Time to enable I²C after RST goes high | 13.5 | ms | ||
fSCL | Frequency, SCL | 400 | kHz | ||
tw(H) | Pulse duration, SCL high | 0.6 | μs | ||
tw(L) | Pulse duration, SCL low | 1.3 | μs | ||
tr | Rise time, SCL and SDA | 300 | ns | ||
tf | Fall time, SCL and SDA | 300 | ns | ||
tsu1 | Setup time, SDA to SCL | 100 | ns | ||
th1 | Hold time, SCL to SDA | 0 | ns | ||
t(buf) | Bus free time between stop and start conditions | 1.3 | μs | ||
tsu2 | Setup time, SCL to start condition | 0.6 | μs | ||
th2 | Hold time, start condition to SCL | 0.6 | μs | ||
tsu3 | Setup time, SCL to stop condition | 0.6 | μs | ||
CL | Load capacitance for each bus line | 400 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSCLKIN | Frequency, SCLK 32 × fS, 48 × fS, 64 × fS | CL ≤ 30 pF | 1.024 | 12.288 | MHz | |
tsu1 | Setup time, LRCK to SCLK rising edge | 10 | ns | |||
th1 | Hold time, LRCK from SCLK rising edge | 10 | ns | |||
tsu2 | Setup time, SDIN to SCLK rising edge | 10 | ns | |||
th2 | Hold time, SDIN from SCLK rising edge | 10 | ns | |||
LRCK frequency | 8 | 48 | 48 | kHz | ||
SCLK duty cycle | 40% | 50% | 60% | |||
LRCK duty cycle | 40% | 50% | 60% | |||
SCLK rising edges between LRCK rising edges | 32 | 64 | SCLK edges | |||
t(edge) | LRCK clock edge with respect to the falling edge of SCLK | –1/4 | 1/4 | SCLK period | ||
tr/tf | Rise/fall time for SCLK/LRCK | 8 | ns | |||
LRCK allowable drift before LRCK reset | 4 | MCLKs |
NOTE:
On power up, hold the TAS5753MD RST LOW for at least 100 μs after DVDD has reached 3 V.NOTE:
If RST is asserted LOW while PDN is LOW, then RST must continue to be held LOW for at least 100 μs after PDN is deasserted (HIGH).SPEAKER AMPLIFIER STATE | CONFIGURATION SETTINGS | VPVDD
[V] |
IPVDD
[mA] |
IVDD
[mA] |
PDISS
(From all Supplies) [W] |
|
---|---|---|---|---|---|---|
fSPK_AMP | OPERATIONAL STATE | |||||
384kHz | Idle | RST pulled high, speaker amplifier outputs at 50/50 mute | 18 | 20 | 48 | 0.51 |
Reset | RST pulled low, PDN pulled high | 5 | 21 | 0.16 |
OUTPUT CONFIGURATION | PLOT TITLE | FIGURE NUMBER |
---|---|---|
Bridge Tied Load (BTL) Configuration Curves | Output Power vs Supply Voltage – BTL | Figure 5 |
THD+N vs Frequency – BTL | Figure 6 | |
THD+N vs Frequency – BTL | Figure 7 | |
THD+N vs Frequency – BTL | Figure 8 | |
THD+N vs Frequency – BTL | Figure 9 | |
THD+N vs Output Power – BTL | Figure 10 | |
THD+N vs Output Power – BTL | Figure 11 | |
THD+N vs Output Power – BTL | Figure 12 | |
THD+N vs Output Power – BTL | Figure 13 | |
Noise vs Supply Voltage – BTL | Figure 14 | |
Efficiency vs Output Power – BTL | Figure 15 | |
Idle Channel Current vs Supply Voltage – BTL | Figure 16 | |
Powerdown Current vs Supply Voltage – BTL | Figure 17 | |
Parallel Bridge Tied Load (PBTL) Configuration Curves | Output Power vs Supply Voltage – PBTL | Figure 18 |
Output Power vs Frequency – PBTL | Figure 19 | |
Output Power vs Frequency – PBTL | Figure 20 | |
Output Power vs Frequency – PBTL | Figure 21 | |
Output Power vs Frequency – PBTL | Figure 22 | |
THD+N vs Output Power – PBTL | Figure 23 | |
THD+N vs Output Power – PBTL | Figure 24 | |
THD+N vs Output Power – PBTL | Figure 25 | |
THD+N vs Output Power – PBTL | Figure 26 | |
Noise vs Supply Voltage – PBTL | Figure 27 | |
Efficiency vs Output Power – PBTL | Figure 28 | |
Idle Channel Draw vs Supply Voltage – PBTL | Figure 29 | |
Power Down Current vs Supply Voltage – PBTL | Figure 30 | |
Headphone Amplifier Configuration Curves | Headphone Total Harmonic Distortion + Noise vs Frequency | Figure 31 |
Headphone Total Harmonic Distortion + Noise vs Output Power | Figure 32 | |
Headphone Crosstalk vs Frequency | Figure 33 | |
Headphone Crosstalk vs Frequency | Figure 34 | |
Line Driver Configuration Curves | Line Driver Total Harmonic Distortion + Noise vs Frequency | Figure 35 |
Line Driver THD+N vs Output Voltage | Figure 36 | |
Line Driver Crosstalk vs Frequency | Figure 37 |
THD+N = 10% |
PO = 1 W | VPVDD = 15 V |
PO = 1 W | VPVDD = 24 V |
Input Signal = 1 kHz | VPVDD = 15 V |
Input Signal = 1 kHz | VPVDD = 24 V |
RL = 8 Ω |
LPVDD = 158 µA | DVDD = 3.3 V | |
PDN = 0 |
PO = 1 W | VPVDD = 12 V |
PO = 1 W | VPVDD = 18 V |
f = 1 kHz | VPVDD = 12 V |
Input Signal = 1 kHz | VPVDD = 16 V |
RL = 8 Ω |
RL = 8 Ω |
THD+N = 10% |
PO = 1 W | VPVDD = 15 V |
PO = 1 W | VPVDD = 24 V |
f = 1 kHz | VPVDD = 15 V |
f = 1 kHz | Input Signal = 1 kHz Sine | VPVDD = 24 V |
RL = 8 Ω |
IPVDD = 159 µA | DVDD = 3.3 V | |
PDN = 0 |
PO = 1 W | VPVDD = 12 V |
PO = 1 W | VPVDD = 18 V |
f = 1 kHz | VPVDD = 12 V |
f = 1 kHz | Input Signal = 1 kHz Sine | VPVDD = 18 V |
RL = 8 Ω |
RL = 8 Ω |
DRVDD = 3.3 V | PO = 10 mW | TA = 25 ºC |
DRVDD = 3.3 V | VO = 1 Vrms | RL = 16 Ω |
TA = 25 ºC |
DRVDD = 3.3 V | f = 1 kHz | TA = 25 ºC |
DRVDD = 3.3 V | VO = 1 Vrms | RL = 32 Ω |
TA = 25 ºC |
DRVDD = 3.3 V | PO = 10 mW | TA = 25 ºC |
DRVDD = 3.3 V | VO = 1 Vrms | RL = 5 kΩ |
TA = 25 ºC |
DRVDD = 3.3 V | f = 1 kHz | TA = 25 ºC |