SLOS988B September 2017 – November 2019 TAS5760M-Q1
PRODUCTION DATA.
Adr.
(Dec) |
Adr.
(Hex) |
Register Name | Default (Binary) | Default
(Hex) |
|||||||
---|---|---|---|---|---|---|---|---|---|---|---|
B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 | ||||
0 | 0 | Device Identification | Device Identification | 0x00 | |||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||
1 | 1 | Power Control | DigClipLev[19:14] | SPK_SLEEP | SPK_SD | 0xFD | |||||
1 | 1 | 1 | 1 | 1 | 1 | 0 | 1 | ||||
2 | 2 | Digital Control | HPF Bypass | Reserved | Digital Boost | SS/DS | Serial Audio Input Format | 0x14 | |||
0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | ||||
3 | 3 | Volume Control Configuration | Fade | Reserved | Reserved | Reserved | Reserved | Reserved | Mute R | Mute L | 0x80 |
1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||
4 | 4 | Left Channel Volume Control | Volume Left | 0xCF | |||||||
1 | 1 | 0 | 0 | 1 | 1 | 1 | 1 | ||||
5 | 5 | Right Channel Volume Control | Volume Right | 0xCF | |||||||
1 | 1 | 0 | 0 | 1 | 1 | 1 | 1 | ||||
6 | 6 | Analog Control | PBTL Enable | PWM Rate Select | A_GAIN | PBTL Ch Sel | Reserved | 0x51 | |||
0 | 1 | 0 | 1 | 0 | 0 | 0 | 1 | ||||
7 | 7 | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | Reserved | 0x00 | |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||
8 | 8 | Fault Configuration and Error Status | Reserved | OCE Thres | CLKE | OCE | DCE | OTE | 0x00 | ||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||
9 | 9 | Reserved | - | - | - | - | - | - | - | - | - |
... | Reserved | - | - | - | - | - | - | - | - | - | |
15 | F | Reserved | - | - | - | - | - | - | - | - | - |
16 | 10 | Digital Clipper 2 | DigClipLev[13:6] | 0xFF | |||||||
1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||
17 | 11 | Digital Clipper 1 | DigClipLev[5:0] | 0xFC | |||||||
1 | 1 | 1 | 1 | 1 | 1 | 0 | 0 |