SLOS988B September 2017 – November 2019 TAS5760M-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OVERTHRES(PVDD) | PVDD Overvoltage Error Threshold | PVDD Rising | 28 | V | ||
OVEFTHRES(PVDD) | PVDD Overvoltage Error Threshold | PVDD Falling | 27.3 | V | ||
UVEFTHRES(PVDD) | PVDD Undervoltage Error (UVE) Threshold | PVDD Falling | 3.95 | V | ||
UVERTHRES(PVDD) | PVDD UVE Threshold (PVDD Rising) | PVDD Rising | 4.15 | V | ||
OTETHRES | Overtemperature Error (OTE) Threshold | 150 | °C | |||
OTEHYST | Overtemperature Error (OTE) Hysteresis | 15 | °C | |||
OCETHRES | Overcurrent Error (OCE) Threshold for each BTL Output | PVDD= 15V, TA = 25 °C | 7 | A | ||
DCETHRES | DC Error (DCE) Threshold | PVDD= 12V, TA = 25 °C | 2.6 | V | ||
TSPK_FAULT | Speaker Amplifier Fault Time Out period | DC Detect Error | 650 | ms | ||
OTE or OCP Fault | 1.3 | s |