SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
The TAS576xM has protection from over current conditions caused by a short circuit or over load on the output stage. The fault is reported on the FAULT pin as a low state. The amplifier outputs are switched to a high impedance state when the over current is detected. The outputs are automatically re-engaged after a 1.3s off time.