SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
A master device must control packet protocol, which consists of start condition, slave address, read/write bit, data if write or acknowledge if read, and stop condition. The TAS5766M supports only slave receivers and slave transmitters.
Transmitter Write | M | M | M | S | M | S | M | S | S | M | |
---|---|---|---|---|---|---|---|---|---|---|---|
Data Type | St | Slave address | W/ | ACK | DATA | ACK | DATA | ACK | ACK | Sp | |
Transmitter Read | M | M | M | S | S | M | S | M | M | S | |
Data Type | St | Slave address | R/ | ACK | DATA | ACK | DATA | ACK | NACK | Sp | |
M = Master Device; S = Slave Device; St = Start Condition; Sp = Stop Condition |