The TAS5780M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.
An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5780M | TSSOP (48) | 12.50 mm × 6.10 mm |
SPACE
DATE | REVISION | NOTES |
---|---|---|
December 2016 | * | Initial release. |
DEVICE NAME | MODULATION STYLE | PROCESSING TYPE |
---|---|---|
TAS5780MDCA | 1SPW (Ternary) | 100 MIPs, Fixed-Function (Uses single ROM image of process flow) |
TAS5754MDCA | 1SPW (Ternary) | 50 MIPs, HybridFlow (Uses mixture of RAM and ROM components to create several process flows) |
TAS5756MDCA | BD Modulation | 50 MIPs, HybridFlow (Uses mixture of RAM and ROM components to create several process flows) |
PIN | TYPE(1) | INTERNAL TERMINATION | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
ADR0 | 26 | DI | Sets the LSB of the I2C address to 0 if pulled to GND, to 1 if pulled to DVDD | |
ADR1 | 20 | DI | Sets the second LSB of the I2C address to 0 if pulled to GND, to 1 if pulled to DVDD | |
AGND | 10 | G | — | Ground reference for analog circuitry(2) |
15 | ||||
AVDD | 14 | P | Figure 2 | Power supply for internal analog circuitry |
BSTRPA– | 1 | P | Figure 3 | Connection point for the SPK_OUTA– bootstrap capacitor which is used to create a power supply for the high-side gate drive for SPK_OUTA– |
BSTRPA+ | 5 | P | Connection point for the SPK_OUTA+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for SPK_OUTA+ | |
BSTRPB– | 48 | P | Connection point for the SPK_OUTB– bootstrap capacitor which is used to create a power supply for the high-side gate drive for SPK_OUTB– | |
BSTRPB+ | 44 | P | Connection point for the SPK_OUTB+ bootstrap capacitor which is used to create a power supply for the high-side gate drive for SPK_OUTB+ | |
CN | 34 | P | Figure 14 | Negative pin for capacitor connection used in the line-driver charge pump |
CP | 32 | P | Figure 13 | Positive pin for capacitor connection used in the line-driver charge pump |
CPVDD | 31 | P | Figure 2 | Power supply for charge pump circuitry |
CPVSS | 35 | P | Figure 14 | –3.3-V supply generated by charge pump for the DAC |
DAC_OUTA | 13 | AO | Figure 8 | Single-ended output for Channel A of the DAC |
DAC_OUTB | 36 | AO | Single-ended output for Channel B of the DAC | |
DGND | 29 | G | — | Ground reference for digital circuitry. Connect this pin to the system ground. |
DVDD | 30 | P | Figure 2 | Power supply for the internal digital circuitry |
DVDD_REG | 28 | P | Figure 15 | Voltage regulator derived from DVDD supply for use for internal digital circuitry. This pin is provided as a connection point for filtering capacitors for this supply and must not be used to power any external circuitry. |
GND | 33 | G | — | Ground pin for device. This pin should be connected to the system ground. |
GPIO0 | 18 | DI/O | General purpose input/output pins (GPIOx). Refer to GPIO registers for configuration. | |
GPIO2 | 21 | |||
GVDD_REG | 8 | P | Figure 5 | Voltage regulator derived from PVDD supply to generate the voltage required for the gate drive of output MOSFETs. This pin is provided as a connection point for filtering capacitors for this supply and must not be used to power any external circuitry. |
LRCK/FS | 25 | DI/O | Figure 11 | Word select clock for the digital signal that is active on the serial port's input data line. In I2S, LJ, and RJ, this corresponds to the left channel and right channel boundary. In TDM mode, this corresponds to the frame sync boundary. |
MCLK | 22 | DI | Master clock used for internal clock tree and sub-circuit and state machine clocking | |
PGND | 3 | G | — | Ground reference for power device circuitry. Connect this pin to the system ground. |
39 | ||||
46 | ||||
PVDD | 6 | P | Figure 1 | Power supply for internal power circuitry |
7 | ||||
41 | ||||
42 | ||||
43 | ||||
RESET | 19 | DI | Figure 17 | Device reset input. Pull down to reset, pull up to activate device. |
SCL | 17 | DI | Figure 10 | I2C serial control port clock |
SCLK | 23 | DI/O | Figure 11 | Bit clock for the digital signal that is active on the input data line of the serial data port |
SDA | 16 | DI/O | Figure 9 | I2C serial control port data |
SDIN | 24 | D1 | Figure 11 | Data line to the serial data port |
SPK_INA– | 11 | AI | Figure 7 | Negative pin for differential speaker amplifier input A |
SPK_INA+ | 12 | AI | Positive pin for differential speaker amplifier input A | |
SPK_INB– | 38 | AI | Negative pin for differential speaker amplifier input B | |
SPK_INB+ | 37 | AI | Positive pin for differential speaker amplifier input B | |
SPK_FAULT | 40 | DO | Figure 16 | Fault pin which is pulled low when an overcurrent or overtemperature fault occurs |
SPK_GAIN/FREQ | 9 | AI | Figure 6 | Sets the gain and switching frequency of the speaker amplifier, latched in upon start-up of the device. |
SPK_OUTA– | 2 | AO | Figure 4 | Negative pin for differential speaker amplifier output A |
SPK_OUTA+ | 4 | AO | Positive pin for differential speaker amplifier output A | |
SPK_OUTB– | 47 | AO | Negative pin for differential speaker amplifier output B | |
SPK_OUTB+ | 45 | AO | Positive pin for differential speaker amplifier output B | |
SPK_MUTE | 27 | I | Figure 12 | Speaker amplifier mute which must be pulled low (connected to DGND) to mute the device and pulled high (connected to DVDD) to unmute the device. |
PowerPAD | — | G | — | Provides both electrical and thermal connection from the device to the board. A matching ground pad must be provided on the PCB and the device connected to it through solder. For proper electrical operation, this ground pad must be connected to the system ground. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
DVDD, AVDD, CPVDD | Low-voltage digital, analog, charge pump supply | –0.3 | 3.9 | V |
PVDD | PVDD supply | –0.3 | 30 | V |
VI(AmpCtrl) | Input voltage for SPK_GAIN/FREQ and SPK_FAULT pins | –0.3 | VGVDD + 0.3 | V |
VI(DigIn) | DVDD referenced digital inputs(2) | –0.5 | VDVDD + 0.5 | V |
VI(SPK_INxx) | Analog input into speaker amplifier | –0.3 | 6.3 | V |
VI(SPK_OUTxx) | Voltage at speaker output pins | –0.3 | 32 | V |
Ambient operating temperature, TA | –25 | 85 | °C | |
TJ | Operating junction temperature, digital die | –40 | 125 | °C |
Operating junction temperature, power die | –40 | 165 | °C | |
Tstg | Storage temperature | –40 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(POWER) | Power supply inputs | DVDD, AVDD, CPVDD | 2.9 | 3.63 | V | |
PVDD | 4.5 | 26.4 | ||||
RSPK | Minimum speaker load | BTL Mode | 3 | Ω | ||
PBTL Mode | 2 | Ω | ||||
VIH(DigIn) | Input logic high for DVDD referenced digital inputs(2)(1) | 0.9 × VDVDD | VDVDD | V | ||
VIL(DigIn) | Input logic low for DVDD referenced digital inputs(2)(2) | VDVDD | 0 | 0.1 × VDVDD | V | |
LOUT | Minimum inductor value in LC filter under short-circuit condition | 1 | 4.7 | µH |
THERMAL METRIC(1) | TAS5780M
DCA (TSSOP) 48 PINS |
UNIT | |||
---|---|---|---|---|---|
JEDEC STANDARD 2-LAYER PCB |
JEDEC STANDARD 4-LAYER PCB |
TAS5780MEVM
4-LAYER PCB |
|||
RθJA | Junction-to-ambient thermal resistance | 41.8 | 27.6 | 19.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 14.4 | 14.4 | 14.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 9.4 | 9.4 | 9.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.6 | 0.6 | 2 | °C/W |
ψJB | Junction-to-board characterization parameter | 8.1 | 9.3 | 4.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | N/A | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL I/O | ||||||
|IIH|1 | Input logic high current level for DVDD referenced digital input pins(2) | VIN(DigIn) = VDVDD | 10 | µA | ||
|IIL|1 | Input logic low current level for DVDD referenced digital input pins(2) | VIN(DigIn) = 0 V | –10 | µA | ||
VIH1 | Input logic high threshold for DVDD referenced digital inputs(2) | 70% | VDVDD | |||
VIL1 | Input logic low threshold for DVDD referenced digital inputs(2) | 30% | VDVDD | |||
VOH(DigOut) | Output logic high voltage level(2) | IOH = 4 mA | 80% | VDVDD | ||
VOL(DigOut) | Output logic low voltage level(2) | IOH = –4 mA | 22% | VDVDD | ||
VOL(SPK_FAULT) | Output logic low voltage level for SPK_FAULT | With 100-kΩ pullup resistor | 0.8 | V | ||
GVDD_REG | GVDD regulator voltage | 7 | V | |||
I2C CONTROL PORT | ||||||
CL(I2C) | Allowable load capacitance for each I2C Line | 400 | pF | |||
fSCL(fast) | Support SCL frequency | No wait states, fast mode | 400 | kHz | ||
fSCL(slow) | Support SCL frequency | No wait states, slow mode | 100 | kHz | ||
VNH | Noise margin at High level for each connected device (including hysteresis) | 0.2 × VDD | V | |||
MCLK AND PLL SPECIFICATIONS | ||||||
DMCLK | Allowable MCLK duty cycle | 40% | 60% | |||
fMCLK | Supported MCLK frequencies | Up to 50 MHz | 128 | 512 | fS(1) | |
fPLL | PLL input frequency | Clock divider uses fractional divide D > 0, P = 1 |
6.7 | 20 | MHz | |
Clock divider uses integer divide D = 0, P = 1 |
1 | 20 | ||||
SERIAL AUDIO PORT | ||||||
tDLY | Required LRCK/FS to SCLK rising edge delay | 5 | ns | |||
DSCLK | Allowable SCLK duty cycle | 40% | 60% | |||
fS | Supported input sample rates | 8 | 96 | kHz | ||
fSCLK | Supported SCLK frequencies | 32 | 64 | fS(1) | ||
fSCLK | SCLK frequency | Either master mode or slave mode | 24.576 | MHz | ||
SPEAKER AMPLIFIER (ALL OUTPUT CONFIGURATIONS) | ||||||
AV(SPK_AMP) | Speaker amplifier gain | SPK_GAIN/FREQ voltage < 3 V, see Adjustable Amplifier Gain and Switching Frequency Selection |
20 | dBV | ||
SPK_GAIN/FREQ voltage > 3.3 V, see Adjustable Amplifier Gain and Switching Frequency Selection |
26 | |||||
ΔAV(SPK_AMP) | Typical variation of speaker amplifier gain | ±1 | dBV | |||
fSPK_AMP | Switching frequency of the speaker amplifier | Switching frequency depends on voltage presented at SPK_GAIN/FREQ pin and the clocking arrangement, including the incoming sample rate, see Adjustable Amplifier Gain and Switching Frequency Selection | 176.4 | 768 | kHz | |
KSVR | Power supply rejection ratio | Injected Noise = 50 Hz to 60 Hz, 200 mVP-P, Gain = 26 dB, input audio signal = digital zero | 60 | dB | ||
rDS(on) | Drain-to-source on resistance of the individual output MOSFETs | VPVDD = 24 V, I(SPK_OUT) = 500 mA, TJ = 25°C, includes PVDD/PGND pins, leadframe, bondwires and metallization layers. | 120 | mΩ | ||
VPVDD = 24 V, I(SPK_OUT) = 500 mA, TJ = 25°C | 90 | |||||
OCETHRES | SPK_OUTxx overcurrent error threshold | 7.5 | A | |||
OTETHRES | Overtemperature error threshold | 165 | °C | |||
OCECLRTIME | Time required to clear overcurrent error after error condition is removed. | 1.3 | s | |||
OTECLRTIME | Time required to clear overtemperature error after error condition is removed. | 1.3 | s | |||
OVETHRES(PVDD) | PVDD overvoltage error threshold | 27 | V | |||
UVETHRES(PVDD) | PVDD undervoltage error threshold | 4.3 | V | |||
SPEAKER AMPLIFIER (STEREO BTL) | ||||||
|VOS| | Amplifier offset voltage | Measured differentially with zero input data, SPK_GAIN/FREQ pin configured for 20 dB gain, VPVDD = 12 V | 2 | mV | ||
Measured differentially with zero input data, SPK_GAIN/FREQ pin configured for 26 dB gain, VPVDD = 24 V | 5 | 15 | ||||
ICN(SPK) | Idle channel noise | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, A-Weighted | 49 | µVRMS | ||
VPVDD = 15 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, A-Weighted | 59 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted | 81 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted | 82 | |||||
PO(SPK) | Output Power (Per Channel) | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 4 Ω, THD+N = 0.1% | 14 | W | ||
VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, THD+N = 0.1% | 8 | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, THD+N = 0.1% | 23 | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, THD+N = 0.1% | 13 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, THD+N = 0.1% | 34 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, THD+N = 0.1% | 20 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, THD+N = 0.1% | 40 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, THD+N = 0.1% | 33 | |||||
SNR | Signal-to-noise ratio (referenced to 0 dBFS input signal) | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 103 | dB | ||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 102 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 103 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 105 | |||||
THD+NSPK | Total harmonic distortion and noise | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0.021% | |||
VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.022% | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0.02% | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.037% | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0021% | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.028% | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0.027% | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.038% | |||||
X-talkSPK | Cross-talk (worst case between left-to-right and right-to-left coupling) | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, Input Signal 250 mVrms, 1-kHz Sine, across f(S) |
–90 | dB | ||
VPVDD = 15 V, SPK_GAIN = 26 dBV, RSPK = 8 Ω, Input Signal 250 mVrms, 1-kHz Sine, across f(S) |
–102 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dBV, RSPK = 8 Ω, Input Signal 250 mVrms, 1-kHz Sine, across f(S) |
–93 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dBV, RSPK = 8 Ω, Input Signal 250 mVrms, 1-kHz Sine, across f(S) |
–93 | |||||
SPEAKER AMPLIFIER (MONO PBTL) | ||||||
|VOS| | Amplifier offset voltage | Measured differentially with zero input data, SPK_GAIN/FREQ pin configured for 20 dB gain, VPVDD = 12 V | 0.7 | mV | ||
Measured differentially with zero input data, SPK_GAIN/FREQ pin configured for 26 dB gain, VPVDD = 24 V | 4 | |||||
ICN | Idle channel noise | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, A-Weighted | 48 | µVRMS | ||
VPVDD = 15 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, A-Weighted | 49 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted | 83 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted | 82 | |||||
PO | Output power (per channel) | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 2 Ω, THD+N = 0.1%, Unless otherwise noted | 30 | W | ||
VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 4 Ω, THD+N = 0.1%, Unless otherwise noted | 16 | |||||
VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, THD+N = 0.1% | 9 | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 2 Ω, THD+N = 0.1%, Unless otherwise noted | 44 | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, THD+N = 0.1%, Unless otherwise noted | 22 | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, THD+N = 0.1% | 13 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 2 Ω, THD+N = 0.1%, Unless otherwise noted | 50 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, THD+N = 0.1%, Unless otherwise noted | 36 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, THD+N = 0.1% | 20 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 2 Ω, THD+N = 0.1%, Unless otherwise noted | 40 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, THD+N = 0.1%, Unless otherwise noted | 61 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, THD+N = 0.1% | 34 | |||||
SNR | Signal-to-noise ratio (referenced to 0 dBFS input signal) |
VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 105 | dB | ||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 104 | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 105 | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, A-Weighted, –120 dBFS Input | 107 | |||||
THD+N | Total harmonic distortion and noise | VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 2 Ω, PO = 1 W, f = 1kHz | 0.014% | |||
VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0.011% | |||||
VPVDD = 12 V, SPK_GAIN = 20 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.014% | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 2 Ω, PO = 1 W, f = 1kHz | 0.015% | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0.013% | |||||
VPVDD = 15 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.015% | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 2 Ω, PO = 1 W, f = 1kHz | 0.018% | |||||
V, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0.012% | |||||
VPVDD = 19 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.020% | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 2 Ω, PO = 1 W, f = 1kHz | 0.028% | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 4 Ω, PO = 1 W, f = 1kHz | 0.02% | |||||
VPVDD = 24 V, SPK_GAIN = 26 dB, RSPK = 8 Ω, PO = 1 W, f = 1kHz | 0.027% |
VPVDD
(V) |
SPK_GAIN(1)(2)(3)
(dBV) |
fSPK_AMP
(kHz) |
STATE OF OPERATION |
RSPK
(Ω) |
IPVDD(4)
(mA) |
IDVDD(5)
(mA) |
PDISS
(W) |
---|---|---|---|---|---|---|---|
7.4 | 20 | 384 | Idle | 4 | 21.30 | 59.70 | 0.355 |
6 | 21.33 | 59.68 | 0.355 | ||||
8 | 21.30 | 59.70 | 0.355 | ||||
Mute | 4 | 21.33 | 58.82 | 0.352 | |||
6 | 21.34 | 58.81 | 0.352 | ||||
8 | 21.36 | 58.81 | 0.352 | ||||
Standby | 4 | 2.08 | 12.41 | 0.056 | |||
6 | 2.11 | 12.41 | 0.057 | ||||
8 | 2.17 | 12.41 | 0.057 | ||||
Powerdown | 4 | 2.03 | 0.730 | 0.017 | |||
6 | 2.04 | 0.740 | 0.018 | ||||
8 | 2.06 | 0.740 | 0.018 | ||||
768 | Idle | 4 | 27.48 | 59.7 | 0.400 | ||
6 | 27.49 | 59.73 | 0.401 | ||||
8 | 24.46 | 59.72 | 0.378 | ||||
Mute | 4 | 27.50 | 58.8 | 0.398 | |||
6 | 27.51 | 58.8 | 0.398 | ||||
8 | 27.52 | 58.81 | 0.398 | ||||
Standby | 4 | 2.04 | 12.41 | 0.056 | |||
6 | 2.08 | 12.41 | 0.056 | ||||
8 | 2.11 | 12.41 | 0.057 | ||||
Powerdown | 4 | 2.06 | 0.73 | 0.018 | |||
6 | 2.07 | 0.74 | 0.018 | ||||
8 | 2.08 | 0.74 | 0.018 | ||||
11.1 | 20 | 384 | Idle | 4 | 24.33 | 59.74 | 0.467 |
6 | 24.32 | 59.74 | 0.467 | ||||
8 | 24.36 | 59.70 | 0.467 | ||||
Mute | 4 | 24.36 | 58.81 | 0.464 | |||
6 | 24.32 | 58.82 | 0.464 | ||||
8 | 24.37 | 58.84 | 0.465 | ||||
Standby | 4 | 3.58 | 12.40 | 0.081 | |||
6 | 3.57 | 12.41 | 0.081 | ||||
8 | 3.58 | 12.42 | 0.081 | ||||
Powerdown | 4 | 3.52 | 0.74 | 0.042 | |||
6 | 3.52 | 0.74 | 0.042 | ||||
8 | 3.54 | 0.74 | 0.042 | ||||
768 | Idle | 4 | 30.70 | 59.70 | 0.538 | ||
6 | 30.65 | 59.72 | 0.537 | ||||
8 | 30.67 | 59.71 | 0.537 | ||||
Mute | 4 | 3.072 | 58.80 | 0.528 | |||
6 | 30.69 | 58.81 | 0.535 | ||||
8 | 30.69 | 58.81 | 0.535 | ||||
Standby | 4 | 3.54 | 12.40 | 0.080 | |||
6 | 3.54 | 12.41 | 0.080 | ||||
8 | 3.58 | 12.42 | 0.081 | ||||
Powerdown | 4 | 3.53 | 0.74 | 0.042 | |||
6 | 3.53 | 0.74 | 0.042 | ||||
8 | 3.55 | 0.74 | 0.042 | ||||
12 | 20 | 384 | Idle | 4 | 25.07 | 59.72 | 0.498 |
6 | 25.08 | 59.73 | 0.498 | ||||
8 | 25.10 | 59.71 | 0.498 | ||||
Mute | 4 | 25.12 | 58.84 | 0.496 | |||
6 | 25.08 | 58.82 | 0.495 | ||||
8 | 25.11 | 58.82 | 0.495 | ||||
Standby | 4 | 3.92 | 12.40 | 0.088 | |||
6 | 3.93 | 12.41 | 0.088 | ||||
8 | 3.94 | 12.41 | 0.088 | ||||
Powerdown | 4 | 3.87 | 0.75 | 0.049 | |||
6 | 3.85 | 0.74 | 0.049 | ||||
8 | 3.87 | 0.75 | 0.049 | ||||
768 | Idle | 4 | 31.31 | 59.72 | 0.573 | ||
6 | 31.29 | 59.71 | 0.573 | ||||
8 | 31.31 | 59.74 | 0.573 | ||||
Mute | 4 | 31.31 | 58.80 | 0.570 | |||
6 | 31.33 | 58.81 | 0.570 | ||||
8 | 31.32 | 58.81 | 0.570 | ||||
Standby | 4 | 3.88 | 12.40 | 0.087 | |||
6 | 3.90 | 12.41 | 0.088 | ||||
8 | 3.91 | 12.41 | 0.088 | ||||
Powerdown | 4 | 3.89 | 0.75 | 0.049 | |||
6 | 3.91 | 0.74 | 0.049 | ||||
8 | 3.88 | 0.75 | 0.049 | ||||
15 | 26 | 384 | Idle | 4 | 27.94 | 59.73 | 0.616 |
6 | 27.91 | 59.75 | 0.616 | ||||
8 | 27.75 | 59.69 | 0.613 | ||||
Mute | 4 | 27.98 | 58.84 | 0.614 | |||
6 | 27.94 | 58.87 | 0.613 | ||||
8 | 27.88 | 58.85 | 0.612 | ||||
Standby | 4 | 5.09 | 12.41 | 0.117 | |||
6 | 5.12 | 12.41 | 0.118 | ||||
8 | 5.19 | 12.41 | 0.119 | ||||
Powerdown | 4 | 5.02 | 0.74 | 0.078 | |||
6 | 5.06 | 0.74 | 0.078 | ||||
8 | 5.14 | 0.74 | 0.080 | ||||
768 | Idle | 4 | 33.05 | 59.7 | 0.693 | ||
6 | 33.03 | 59.72 | 0.693 | ||||
8 | 33.08 | 59.68 | 0.693 | ||||
Mute | 4 | 33.03 | 58.81 | 0.690 | |||
6 | 33.04 | 58.81 | 0.690 | ||||
8 | 33.05 | 58.80 | 0.690 | ||||
Standby | 4 | 5.07 | 12.41 | 0.117 | |||
6 | 5.09 | 12.41 | 0.117 | ||||
8 | 5.14 | 12.41 | 0.118 | ||||
Powerdown | 4 | 5.02 | 0.74 | 0.078 | |||
6 | 5.04 | 0.74 | 0.078 | ||||
8 | 5.09 | 0.74 | 0.079 | ||||
19.6 | 26 | 384 | Idle | 4 | 32.27 | 59.77 | 0.830 |
6 | 32.19 | 59.76 | 0.828 | ||||
8 | 32.08 | 59.75 | 0.826 | ||||
Mute | 4 | 32.27 | 58.85 | 0.827 | |||
6 | 32.24 | 58.87 | 0.826 | ||||
8 | 32.22 | 58.86 | 0.826 | ||||
Standby | 4 | 6.95 | 12.40 | 0.177 | |||
6 | 6.93 | 12.42 | 0.177 | ||||
8 | 7.00 | 12.41 | 0.178 | ||||
Powerdown | 4 | 6.89 | 0.74 | 0.137 | |||
6 | 6.90 | 0.74 | 0.138 | ||||
8 | 6.96 | 0.73 | 0.139 | ||||
768 | Idle | 4 | 34.99 | 59.74 | 0.883 | ||
6 | 34.95 | 59.74 | 0.882 | ||||
8 | 34.97 | 59.71 | 0.882 | ||||
Mute | 4 | 34.96 | 58.85 | 0.879 | |||
6 | 34.98 | 58.83 | 0.880 | ||||
8 | 34.96 | 58.81 | 0.879 | ||||
Standby | 4 | 6.93 | 12.40 | 0.177 | |||
6 | 6.93 | 12.42 | 0.177 | ||||
8 | 6.98 | 12.41 | 0.178 | ||||
Powerdown | 4 | 6.84 | 0.74 | 0.137 | |||
6 | 6.89 | 0.74 | 0.137 | ||||
8 | 6.90 | 0.73 | 0.138 | ||||
24 | 26 | 384 | Idle | 4 | 36.93 | 59.80 | 1.084 |
6 | 36.87 | 59.81 | 1.082 | ||||
8 | 36.77 | 59.76 | 1.080 | ||||
Mute | 4 | 36.94 | 58.91 | 1.081 | |||
6 | 36.89 | 58.89 | 1.080 | ||||
8 | 36.85 | 58.90 | 1.079 | ||||
Standby | 4 | 8.73 | 12.40 | 0.250 | |||
6 | 8.72 | 12.40 | 0.250 | ||||
8 | 8.71 | 12.40 | 0.250 | ||||
Powerdown | 4 | 8.64 | 0.74 | 0.210 | |||
6 | 8.66 | 0.74 | 0.210 | ||||
8 | 8.69 | 0.73 | 0.211 | ||||
768 | Idle | 4 | 36.84 | 59.73 | 1.081 | ||
6 | 36.86 | 59.76 | 1.082 | ||||
8 | 36.83 | 59.78 | 1.081 | ||||
Mute | 4 | 36.85 | 58.85 | 1.079 | |||
6 | 36.84 | 58.84 | 1.078 | ||||
8 | 36.82 | 58.83 | 1.078 | ||||
Standby | 4 | 8.66 | 12.40 | 0.249 | |||
6 | 8.68 | 12.40 | 0.249 | ||||
8 | 8.71 | 12.40 | 0.250 | ||||
Powerdown | 4 | 8.63 | 0.74 | 0.210 | |||
6 | 8.64 | 0.74 | 0.210 | ||||
8 | 8.65 | 0.73 | 0.210 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tMCLK | MCLK period | 20 | 1000 | ns | |
tMCLKH | MCLK pulse width, high | 9 | ns | ||
tMCLKL | MCLK pulse width, low | 9 | ns |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
fSCLK | SCLK frequency | 1.024 | MHz | ||
tSCLK | SCLK period | 40 | ns | ||
tSCLKL | SCLK pulse width, low | 16 | ns | ||
tSCLKH | SCLK pulse width, high | 16 | ns | ||
tSL | SCLK rising to LRCK/FS edge | 8 | ns | ||
tLS | LRCK/FS Edge to SCLK rising edge | 8 | ns | ||
tSU | Data setup time, before SCLK rising edge | 8 | ns | ||
tDH | Data hold time, after SCLK rising edge | 8 | ns | ||
tDFS | Data delay time from SCLK falling edge | 15 | ns |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tSCLK | SCLK period | 40 | ns | ||
tSCLKL | SCLK pulse width, low | 16 | ns | ||
tSCLKH | SCLK pulse width, high | 16 | ns | ||
tLRD | LRCK/FS delay time from to SCLK falling edge | –10 | 20 | ns | |
tSU | Data setup time, before SCLK rising edge | 8 | ns | ||
tDH | Data hold time, after SCLK rising edge | 8 | ns | ||
tDFS | Data delay time from SCLK falling edge | 15 | ns |
MIN | MAX | UNIT | ||
---|---|---|---|---|
fSCL | SCL clock frequency | 100 | kHz | |
tBUF | Bus free time between a STOP and START condition | 4.7 | µs | |
tLOW | Low period of the SCL clock | 4.7 | µs | |
tHI | High period of the SCL clock | 4 | µs | |
tRS-SU | Setup time for (repeated) START condition | 4.7 | µs | |
tS-HD | Hold time for (repeated) START condition | 4 | µs | |
tD-SU | Data setup time | 250 | ns | |
tD-HD | Data hold time | 0 | 900 | ns |
tSCL-R | Rise time of SCL signal | 20 + 0.1CB | 1000 | ns |
tSCL-R1 | Rise time of SCL signal after a repeated START condition and after an acknowledge bit | 20 + 0.1CB | 1000 | ns |
tSCL-F | Fall time of SCL signal | 20 + 0.1CB | 1000 | ns |
tSDA-R | Rise time of SDA signal | 20 + 0.1CB | 1000 | ns |
tSDA-F | Fall time of SDA signal | 20 + 0.1CB | 1000 | ns |
tP-SU | Setup time for STOP condition | 4 | µs |
MIN | MAX | UNIT | ||
---|---|---|---|---|
fSCL | SCL clock frequency | 400 | kHz | |
tBUF | Bus free time between a STOP and START condition | 1.3 | µs | |
tLOW | Low period of the SCL clock | 1.3 | µs | |
tHI | High period of the SCL clock | 600 | ns | |
tRS-SU | Setup time for (repeated)START condition | 600 | ns | |
tRS-HD | Hold time for (repeated)START condition | 600 | ns | |
tD-SU | Data setup time | 100 | ns | |
tD-HD | Data hold time | 0 | 900 | ns |
tSCL-R | Rise time of SCL signal | 20 + 0.1CB | 300 | ns |
tSCL-R1 | Rise time of SCL signal after a repeated START condition and after an acknowledge bit | 20 + 0.1CB | 300 | ns |
tSCL-F | Fall time of SCL signal | 20 + 0.1CB | 300 | ns |
tSDA-R | Rise time of SDA signal | 20 + 0.1CB | 300 | ns |
tSDA-F | Fall time of SDA signal | 20 + 0.1CB | 300 | ns |
tP-SU | Setup time for STOP condition | 600 | ns | |
tSP | Pulse width of spike suppressed | 50 | ns |
All performance plots were taken using the TAS5780MEVM Board at room temperature, unless otherwise noted. The term "traditional LC filter" refers to the output filter that is present by default on the TAS5780MEVM Board.
OUTPUT CONFIGURATIONS |
PLOT TITLE | FIGURE NUMBER |
---|---|---|
Bridge Tied Load (BTL) Configuration Curves | Frequency Response | Figure 34 |
Output Power vs PVDD | Figure 23 | |
THD+N vs Frequency, VPVDD = 12 V | Figure 24 | |
THD+N vs Frequency, VPVDD = 15 V | Figure 25 | |
THD+N vs Frequency, VPVDD = 18 V | Figure 26 | |
THD+N vs Frequency, VPVDD = 24 V | Figure 27 | |
THD+N vs Power, VPVDD = 12 V | Figure 28 | |
THD+N vs Power, VPVDD = 15 V | Figure 29 | |
THD+N vs Power, VPVDD = 18 V | Figure 30 | |
THD+N vs Power, VPVDD = 24 V | Figure 31 | |
Idle Channel Noise vs PVDD | Figure 32 | |
Efficiency vs Output Power | Figure 33 | |
Efficiency vs Output Power | Figure 34 | |
Efficiency vs Output Power | Figure 35 | |
Idle Current Draw (Filterless) vs PVDD | Figure 36 | |
Crosstalk vs. Frequency | Figure 37 | |
PVDD PSRR vs Frequency | Figure 38 | |
DVDD PSRR vs Frequency | Figure 39 | |
AVDD PSRR vs Frequency | Figure 40 | |
CPVDD PSRR vs Frequency | Figure 41 | |
Parallel Bridge Tied Load (PBTL) Configuration | Output Power vs PVDD | Figure 43 |
THD+N vs Frequency, VPVDD = 12 V | Figure 44 | |
THD+N vs Frequency, VPVDD = 15 V | Figure 45 | |
THD+N vs Frequency, VPVDD = 18 V | Figure 46 | |
THD+N vs Frequency, VPVDD = 24 V | Figure 47 | |
THD+N vs Power, VPVDD = 12 V | Figure 48 | |
THD+N vs Power, VPVDD = 15 V | Figure 49 | |
THD+N vs Power, VPVDD = 18 V | Figure 50 | |
THD+N vs Power, VPVDD = 24 V | Figure 51 | |
Idle Channel Noise vs PVDD | Figure 52 | |
Efficiency vs Output Power | Figure 53 |
Free-air room temperature 25°C (unless otherwise noted) Measurements were made using TAS5780MEVM board and Audio Precision System 2722 with Analog Analyzer filter set to 40-kHz brickwall filter. All measurements taken with audio frequency set to 1 kHz and device PWM frequency set to 768 kHz, unless otherwise noted. For both the BTL plots and the PBTL plots, the LC filter used was 4.7 µH / 0.68 µF. Return to Quick Reference Table.
AV(SPK_AMP) = 26 dBV |
AV(SPK_AMP) = 20 dBV | PO = 1 W | VPVDD = 15 V |
AV(SPK_AMP) = 20 dBV | PO = 1 W | VPVDD = 12 V |
AV(SPK_AMP) = 26 dBV | PO = 1 W | VPVDD = 18 V |
AV(SPK_AMP) = 26 dBV | PO = 1 W | VPVDD = 24 V |
AV(SPK_AMP) = 20 dBV | VPVDD = 15 V |
AV(SPK_AMP) = 26 dBV | VPVDD = 24 V |
RSPK = 4 Ω |
RSPK = 8 Ω |
AV(SPK_AMP) = 26 dBV | VPVDD = 24 V |
AV(SPK_AMP) = 26 dBV | VPVDD = 24 V |
VDVDD = 3.3 V + 250 mVac |
AV(SPK_AMP) = 26 dBV | VPVDD = 24 V |
VCPVDD = 3.3 V + 250 mVac |
AV(SPK_AMP) = 20 dBV | VPVDD = 12 V |
AV(SPK_AMP) = 26 dBV | VPVDD = 18 V |
RSPK = 4 Ω |
RSPK = 6 Ω |
fSPK_AMP = 768 kHz | RSPK = 8 Ω |
AV(SPK_AMP) = 26 dBV | VPVDD = 24 V + 250 mVac |
AV(SPK_AMP) = 26 dBV | VPVDD = 24 V |
VAVDD = 3.3 V + 250 mVac |
AV(SPK_AMP) = 20 dB | PVDD = 12 V | |
Return to Quick Reference Table.
AV(SPK_AMP) = 26 dBV |
AV(SPK_AMP) = 20 dBV | PO = 1 W | VPVDD = 15 V |
AV(SPK_AMP) = 26 dBV | PO = 1 W | VPVDD = 24 V |
AV(SPK_AMP) = 20 dBV
|
VPVDD = 15 V |
AV(SPK_AMP) = 20 dBV
|
VPVDD = 24 V |
AV(SPK_AMP) = 26 dBV | RSPK = 2 Ω |
AV(SPK_AMP) = 20 dBV | RSPK = 4 Ω |
AV(SPK_AMP) = 20 dBV | PO = 1 W | VPVDD = 12 V |
AV(SPK_AMP) = 26 dBV | PO = 1 W | VPVDD = 18 V |
AV(SPK_AMP) = 20 dBV | VPVDD = 12 V |
AV(SPK_AMP) = 26 dBV
|
VPVDD = 18 V |
RSPK = 4 Ω |
AV(SPK_AMP) = 20 dBV | RSPK = 3 Ω |