SLASEG8A March 2016 – July 2017 TAS5782M
PRODUCTION DATA.
The TAS5782M device is a high-performance, stereo closed-loop Class-D amplifier with integrated audio processor with up to 96-kHz architecture. To convert from digital to analog, the device uses a high performance DAC with Burr Brown™ audio technology. It requires only two power supplies: one DVDD for low-voltage circuitry and one PVDD for high-voltage circuitry. It is controlled by a software control port using standard I2C communication.
An optimal mix of thermal performance and device cost is provided in the 90 mΩ rDS(on) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5782M | TSSOP (48) | 12.50 mm × 6.10 mm |
SPACE