SLASEH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TAS5805M device has 7 bits for the slave address. The first five bits (MSBs) of the slave address are factory preset to 01011(0x5x). The next two bits of address byte are the device select bits which can be user-defined by ADR pin in Table 7-5.
ADR PIN Configuration | MSBs | User Define | LSB | |||||
---|---|---|---|---|---|---|---|---|
4.7k Ω to DVDD | 0 | 1 | 0 | 1 | 1 | 0 | 0 | R/ W |
15kΩ to DVDD | 0 | 1 | 0 | 1 | 1 | 0 | 1 | R/ W |
47kΩ to DVDD | 0 | 1 | 0 | 1 | 1 | 1 | 0 | R/ W |
120kΩ to DVDD | 0 | 1 | 0 | 1 | 1 | 1 | 1 | R/ W |