SLASEH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TAS5805M closed loop structure provides Loop bandwidth setting option (Setting by register 83 -Register address 0x53h-D[6-5]) to co-work with different switching frequency (Setting by register 2 -Register address 0x02h-D[6-4] ). Table 7-3 shows recommended settings for the Loop Bandwidth and Switching Frequency selection. Same Fsw, Better THD+N performance with higher BW.
Modulation Scheme | Fsw | BW (Loop Band Width) | Notes |
---|---|---|---|
Hybrid, 1SPW | 384kHz | 80kHz | Principle: Fsw (Switching Frequency) ≥ 4.2 × Loop Bandwidth |
480kHz | 80kHz, 100kHz | ||
576kHz | 80kHz, 100kHz, 120kHz | ||
768kHz | 80kHz, 100kHz, 120kHz, 175kHz | ||
BD | 384kHz | 80kHz, 100kHz, 120kHz | Principle: Fsw (Switching Frequency) ≥ 3 × Loop Bandwidth |
480kHz | 80kHz, 100kHz, 120kHz | ||
576kHz | 80kHz, 100kHz, 120kHz, 175kHz | ||
768kHz | 80kHz, 100kHz, 120kHz, 175kHz |