SLASEH5D May 2018 – November 2020 TAS5805M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The requirement for the supporting components for the TAS5805M device in a MONO (PBTL) system is provide in Table 8-5
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C24,C25 | 390uF | 10mmx10mm | CAP, AL, 390 µF, 35 V, +/- 20%, 0.08 ohm, SMD |
C27,C30 | 22uF | 0603 | CAP, CERM, 22 µF, 35 V, +/- 20%, JB, 0805 |
C28,C29 | 0.1uF | 0402 | CAP, CERM, 0.1 µF, 50 V, +/- 10%, X7R, 0402 |
C33 | 4.7uF | 0603 | CAP, CERM, 4.7 µF, 10 V, +/- 10%, X5R, 0603 |
C34 | 0.1uF | 0603 | CAP, CERM, 0.1 µF, 16 V, +/- 10%, X7R, 0603 |
C37,C39 | 1uF | 0603 | CAP, CERM, 1 µF, 16 V, +/- 10%, X5R, 0603 |
R7 | 4.70k | 0402 | RES, 4.70 k, 1%, 0.0625 W, 0402 |
R8 | 10.0k | 0404 | RES, 10.0 k, 1%, 0.063 W, 0402 |
C35,C38,C40,C41 | 0.22uF | 0603 | CAP, CERM, 0.22 µF, 50 V, +/- 10%, X7R, 0603 |
C32,C36 | 0.68uF | 0805 | CAP, CERM, 0.68 µF, 50 V, +/- 10%, X7R, 0805 |
L1,L2 | 10uH | Inductor, Shielded, 10 µH, 7A, 0.023 ohm, SMD |