SLASEP9 May 2019 TAS5806M
PRODUCTION DATA.
The serial audio interface port is a 3-wire serial port with the signals LRCLK/FS , SCLK , and SDIN. SCLK is the serial audio bit clock, used to clock the serial data present on SDIN into the serial shift register of the audio interface. Serial data is clocked into the TAS5806M device on the rising edge of SCLK. The LRCK/FS pin is the serial audio left/right word clock or frame sync when the device is operated in TDM Mode.
FORMAT | DATA BITS | MAXIMUM LRCLK/FS FREQUENCY (kHz) | SCLK RATE (fS) |
---|---|---|---|
I2S/LJ/RJ | 32, 24, 20, 16 | 32 to 96 | 64, 32 |
TDM | 32, 24, 20, 16 | 32 | 128 |
44.1,48 | 128,256,512 | ||
96 | 128,256 |
Before DSP register initialize with I2C during the startup , TAS5806M requires stable I2S ready. When Clock halt, non-supported SCLK to LRCLK(FS) ratio is detected, the device reports Clock Error in Register 113 (Register Address 0x71).