SLASEP9 May 2019 TAS5806M
PRODUCTION DATA.
The TAS5806M device has 7 bits for the slave address. The first five bits (MSBs) of the slave address are factory preset to 01011(0x5x). The next two bits of address byte are the device select bits which can be user-defined by ADR/FAULT pin in Table 4.
ADR/FAULT PIN Configuration | MSBs | User Define | LSB | |||||
---|---|---|---|---|---|---|---|---|
4.7k Ω to DVDD | 0 | 1 | 0 | 1 | 1 | 0 | 0 | R/W |
15kΩ to DVDD | 0 | 1 | 0 | 1 | 1 | 0 | 1 | R/W |
47kΩ to DVDD | 0 | 1 | 0 | 1 | 1 | 1 | 0 | R/W |
120kΩ to DVDD | 0 | 1 | 0 | 1 | 1 | 1 | 1 | R/W |