SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
Once the die temperature exceed 160°C (Typical), device will set the output driver from Play mode to Hi-Z Mode. Over temperature shutdown fault reported by GLOBAL_FAULT2 (0x72) register in Book0/Page0. Set this fault's behavior to Auto-recovery mode, device will come back to play mode automatically once the die temperature drop down to 150°C or device needs re-enter into play mode by clearing fault with FAULT_CLEAR (0x78) register in Book0/Page0.