SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
The requirement for the supporting components for the TAS5815 device in a MONO (PBTL) system is provide in Table 9-5.
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C24,C25 | 390uF | 10mmx10mm | CAP, AL, 390µF, 35V, +/- 20%, 0.08 ohm, SMD |
C27,C30 | 22uF | 0603 | CAP, CERM, 22µF, 35V, +/- 20%, JB, 0805 |
C28,C29 | 0.1uF | 0402 | CAP, CERM, 0.1µF, 50V, +/- 10%, X7R, 0402 |
C33 | 4.7uF | 0603 | CAP, CERM, 4.7µF, 10V, +/- 10%, X5R, 0603 |
C34 | 0.1uF | 0603 | CAP, CERM, 0.1µF, 16V, +/- 10%, X7R, 0603 |
C37,C39 | 1uF | 0603 | CAP, CERM, 1µF, 16V, +/- 10%, X5R, 0603 |
R7 | 4.70kΩ | 0402 | RES, 4.70kΩ, 1%, 0.0625W, 0402 |
R8 | 10.0kΩ | 0404 | RES, 10.0kΩ, 1%, 0.063W, 0402 |
C35,C38,C40,C41 | 0.22uF | 0603 | CAP, CERM, 0.22µF, 50V, +/- 10%, X7R, 0603 |
C32,C36 | 0.68uF | 0805 | CAP, CERM, 0.68µF, 50V, +/- 10%, X7R, 0805 |
L1,L2 | 10uH | Inductor, Shielded, 10µH, 7A, 0.023Ω, SMD |
For information about the Detailed Design Procedure, see theSection 9.2.2.