SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
This device support Short Load Detect and Open Load Detect. The Short Load Detection reports if either of the channels or both has a load impedance smaller than the limits in the Specification section. The Open Load Detection reports if either of the channels or both has a load impedance greater than the limits in the Specification section