SLOSEA8 December 2024 TAS5815
PRODUCTION DATA
Free-air room temperature 25°C (unless otherwise noted). Measurements were made using Audio Precision System 2722 with Analog Analyzer filter set to 20kHz brickwall filter. All measurements taken with audio frequency set to 1kHz and device PWM frequency set to 384kHz, 120kHz Class D Amplifier Loop Bandwidth, LC filter with 10μH / 0.68μF (Post-Filter PBTL, the merging of the two output channels after the inductor portion of the output filter, see details in Section 9.2.3), unless otherwise noted.