9.4.3.3.1 Phase Synchronization With I2S Clock In Startup Phase
Step 1: Halt I2S clock.
Step 2: Configure each device phase selection and enable the phase
synchronization. For example: Register 0x6A=0x03 for device 0; Register
0x6A=0x07 for device 1; Register 0x6A=0x0B for device 2; Register 0x6A=0x0F for
device 3.
Step 3: Configure each device into HIZ mode.
Step 4: Provide I2S to each device. Phase synchronization for all 4
devices is automatically done by internal sequence.
Step 5: Initialize the DSP code (This step can be skipped if only need to do
the Phase Synchronization).
Step 6: Device to Device PWM phase shift must be fixed with 45 degree.