Refer to the PDF data sheet for device specific package drawings
The TAS5828M is a stereo high-performance, closed-loop Class-D with integrated audio processor with up to 192-kHz architecture.
After startup with Software Control Mode, TAS5828M not only implements classic BQs, 3-Band DRC, AGL, but also a properitary algorithm called Hybrid-Pro. The Hybrid-Pro algorithm detects the upcoming audio power demand and provides a PWM format control signal for the former DC-DC converter via the Hybrid-Pro feedback pin (HPFB). The TAS5828M suppports up to 4 ms of delay buffer of audio signal for predictable envelop tracking, which significantly helps to prevent audio clipping due to DC-DC voltage adjustment.While setting into Hardware control mode, TAS5828M supports switching frequency, analog gain, BTL/PBTL mode and cycle by cycle current limit threshold through pin configuration. This mode is especially designed to eliminate end system software driver integration efforts.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TAS5828M | TSSOP (32) DAD | 11.00 mm × 6.20 mm |
Changes from Revision * (June 2021) to Revision A (December 2021)