SLASEX7A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The requirements for the supporting components for the TAS5828M device in a Stereo 2.0 (BTL) system is provide in Table 9-2.
REFERENCE DESIGNATOR | VALUE | SIZE | DETAILED DESCRIPTION |
---|---|---|---|
C8, C9 | 390µF | SMD | CAP, AL, 390 uF, 35 V, ± 20%, SMD |
C4,C5 | 0.1µF | 0402 | CAP, CERM, 10 uF, 35 V, ± 10%, X5R, 0805 |
C2,C3, C6, C7 | 10µF | 0805 | CAP,CERM, 22 µF, 35 V, ±20%, JB, 0805 |
C11 | 4.7µF | 0603 | CAP,CERM, 4.7 µF, 10 V, ±10%, X5R, 0603 |
C12 | 0.1µF | 0603 | CAP,CERM, 0.1 µF, 16 V, ±10%, X7R, 0603 |
C15,C17, C19 | 1µF | 0603 | CAP,CERM, 1 µF, 16 V, ±10%, X5R, 0603 |
C14,C16, C18, C20 | 0.47µF | 0603 | CAP,CERM, 0.47 µF, 16 V, ±10%, X7R, 0603 |
C1,C10, C13, C21 | 0.68µF | 0805 | CAP,CERM, 0.68 µF, 50 V, ±10%, X7R, 0805 |
L1,L2, L3, L4 | 10µH | Inductor, Shielded Drum Core, Ferrite, 10 uH, 7.1 A, 0.01294 ohm, SMD, 7447709100 | |
R1, R6 | 0Ω | 0402 | RES,0, 5%, 0.063 W, 0402 |
R2,R4, R5 | 10kΩ | 0402 | RES,10.0 k, 1%, 0.063 W, 0402 |
R3 | 1kΩ | 0402 | RES,1.0 k, 1%, 0.063 W, 0402 |