SLASEX7A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A sequential data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the device to the controller device as shown in Figure 8-15. Except for the last data byte, the controller device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C sub address by one. After receiving the last data byte, the controller device transmits a not-acknowledge followed by a stop condition to complete the transfer.