SLASEX7A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TAS5828M device requires two power supplies for proper operation. A high-voltage supply calls PVDD is required to power the output stage of the speaker amplifier and its associated circuitry. Additionally, one low-voltage power supply which is calls DVDD is required to power the various low-power portions of the device. The allowable voltage range for both PVDD and DVDD supply are listed in the Recommended Operating Conditions table. The two power supplies do not have a required powerup sequence. The power supplies can be powered on in any order.