SLASEX7A June 2021 – December 2021 TAS5828M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(POWER) | Power supply inputs | PVDD | 4.5 | 26.4 | V | |
DVDD | 1.62 | 3.63 | V | |||
RSPK | Minimum Speaker Load | 4.5V-24V Operating PVDD Range, BTL Mode | 3.2 | Ω | ||
4.5V-24V Operating PVDD Range, PBTL Mode | 1.6 | Ω | ||||
VIH(DigIn) | Input logic high for DVDD referenced digital inputs | 0.9 × VDVDD | DVDD | V | ||
VIL(DigIn) | Input logic low for DVDD referenced digital inputs | 0.1 × VDVDD | V | |||
LOUT | Minimum inductor value in LC filter under short-circuit condition | 1 | µH |