SLOSE73A June 2021 – November 2021 TAS6424E-Q1
PRODUCTION DATA
The UV protection detects low voltages on the PVDD and VBAT pins. In the event of an UV condition, the FAULT pin is asserted, and the I2C register is updated. A POR on the VDD pin causes the I2C to goes to the high-impedance (Hi-Z) state, and all registers are reset to default values. At power-on or after a POR event, the POR warning bit and WARN pin are asserted.