SLOS948 February 2019 TAS6424M-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING CURRENT | ||||||
IPVDD_IDLE | PVDD idle current | All channels playing, no audio input | 75 | 90 | mA | |
IVBAT_IDLE | VBAT idle current | All channels playing, no audio input | 90 | 100 | mA | |
IPVDD_STBY | PVDD standby current | STANDBY Active, VDD = 0 V | 0.5 | 1 | μA | |
IVBAT_STBY | VBAT standby current | STANDBY Active, VDD = 0 V | 4 | 6 | μA | |
IVDD | VDD supply current | All channels playing, –60-dB signal | 15 | 18 | mA | |
OUTPUT POWER | ||||||
PO_BTL | Output power per channel, BTL | 4 Ω, PVDD = 14.4 V, THD+N = 1%, TC = 75°C | 20 | 22 | W | |
4 Ω, PVDD = 14.4 V, THD+N = 10%, TC = 75°C | 25 | 27 | ||||
2 Ω, PVDD = 14.4 V, THD+N = 1%, TC = 75°C | 38 | 40 | ||||
2 Ω, PVDD = 14.4 V, THD+N = 10%, TC = 75°C | 42 | 45 | ||||
4 Ω, PVDD = 18 V, THD+N = 1%, TC = 75°C | 30 | 33 | ||||
4 Ω, PVDD = 18 V, THD+N = 10%, TC = 75°C | 40 | 45 | ||||
PO_PBTL | Output power per channel in parallel mode, PBTL | 2 Ω, PVDD = 14.4 V, THD+N = 1%, TC = 75°C | 35 | 40 | W | |
2 Ω, PVDD = 14.4 V, THD+N = 10%, TC = 75°C | 45 | 50 | ||||
1 Ω, PVDD = 14.4 V, THD+N = 1%, TC = 75°C | 72 | 80 | ||||
1 Ω, PVDD = 14.4 V, THD+N = 10%, TC = 75°C | 80 | 90 | ||||
2 Ω, PVDD = 18 V, THD+N = 1%, TC = 75°C | 60 | 65 | ||||
2 Ω, PVDD = 18 V, THD+N = 10%, TC = 75°C | 75 | 80 | ||||
EFFP | Power efficiency | 4 channels operating, 25 W output power/ch, 4 Ω load, PVDD = 14.4 V, TC = 25°C, including inductor losses(1) | 86% | |||
AUDIO PERFORMANCE | ||||||
Vn | Output noise voltage | Zero input, A-weighting, gain level 1, PVDD = 14.4 V | 42 | μV | ||
Zero input, A-weighting, gain level 2, PVDD = 14.4 V | 55 | |||||
Zero input, A-weighting, gain level 3, PVDD = 18 V | 67 | |||||
Zero input, A-weighting, gain level 4, PVDD = 18 V | 85 | |||||
GAIN | Peak output voltage/dBFS | Gain level 1, Register 0x01, bit 1-0 = 00 | 7.5 | V/FS | ||
Gain level 2, Register 0x01, bit 1-0 = 01 | 15 | |||||
Gain level 3, Register 0x01, bit 1-0 = 10 | 21 | |||||
Gain level 4, Register 0x01, bit 1-0 = 11 | 29 | |||||
Crosstalk | Channel crosstalk | PVDD = 14.4 Vdc + 1 VRMS, ƒ = 1 kHz | –90 | dB | ||
PSRR | Power-supply rejection ratio | PVDD = 14.4 Vdc + 1 VRMS, ƒ = 1 kHz | 75 | dB | ||
THD+N | Total harmonic distortion + noise | 0.02% | ||||
GCH | Channel-to-channel gain variation | –0.5 | 0 | 0.5 | dB | |
LINE OUTPUT PERFORMANCE | ||||||
Vn_LINEOUT | Line output noise voltage | Zero input, A-weighting, channel set to LINE MODE | 42 | μV | ||
VO_LINEOUT | Line output voltage | 0-dB input, channel set to LINE MODE | 5.5 | VRMS | ||
THD+N | Line output total harmonic distortion + noise | VO = 2 VRMS , channel set to LINE MODE | 0.01% | |||
DIGITAL INPUT PINS | ||||||
VIH | Input logic level high | 70 | %VDD | |||
VIL | Input logic level low | 30 | %VDD | |||
IIH | Input logic current, high | VI = VDD | 15 | µA | ||
IIL | Input logic current, low | VI = 0 | –15 | µA | ||
PWM OUTPUT STAGE | ||||||
RDS(on) | FET drain-to-source resistance | Not including bond wire and package resistance | 90 | mΩ | ||
OVERVOLTAGE (OV) PROTECTION | ||||||
VPVDD_OV | PVDD overvoltage shutdown | 19.3 | 20 | 22 | V | |
VPVDD_OV_HYS | PVDD overvoltage shutdown hysteresis | 0.8 | V | |||
VVBAT_OV | VBAT overvoltage shutdown | 20 | 21.5 | 23 | V | |
VVBAT_OV_HYS | VBAT overvoltage shutdown hysteresis | 0.6 | V | |||
UNDERVOLTAGE (UV) PROTECTION | ||||||
VBATUV | VBAT undervoltage shutdown | 4 | 4.5 | V | ||
VBATUV_HYS | VBAT undervoltage shutdown hysteresis | 0.2 | V | |||
PVDDUV | PVDD undervoltage shutdown | 4 | 4.5 | V | ||
PVDDUV_HYS | PVDD undervoltage shutdown hysteresis | 0.2 | V | |||
BYPASS VOLTAGES | ||||||
VGVDD | Gate drive bypass pin voltage | 7 | V | |||
VAVDD | Analog bypass pin voltage | 6 | V | |||
VVCOM | Common bypass pin voltage | 2.5 | V | |||
VVREG | Regulator bypass pin voltage | 5.5 | V | |||
POWER-ON RESET (POR) | ||||||
VPOR | VDD voltage for POR | 2.1 | 2.7 | V | ||
VPOR_HY | VDD POR recovery hysteresis voltage | 0.5 | V | |||
OVERTEMPERATURE (OT) PROTECTION | ||||||
OTW(i) | Channel overtemperature warning | 150 | °C | |||
OTSD(i) | Channel overtemperature shutdown | 175 | °C | |||
OTW | Global junction overtemperature warning | Set by register 0x01 bit 5-6, default value | 130 | °C | ||
OTSD | Global junction overtemperature shutdown | 160 | °C | |||
OTHYS | Overtemperature hysteresis | 15 | °C | |||
LOAD OVER CURRENT PROTECTION | ||||||
ILIM | Overcurrent cycle-by-cycle limit | OC Level 1 | 4 | 4.8 | A | |
OC Level 2 | 6 | 6.5 | ||||
ISD | Overcurrent shutdown | OC Level 1, Any short to supply, ground, or other channels | 7 | A | ||
OC Level 2, Any short to supply, ground, or other channels | 9 | |||||
MUTE MODE | ||||||
GMUTE | Output attenuation | 100 | dB | |||
CLICK AND POP | ||||||
VCP | Output click and pop voltage | ITU-R 2k filter, High-Z/MUTE to Play, Play to Mute/High-Z | 7 | mV | ||
DC OFSET | ||||||
VOFFSET | Output offset voltage | 2 | 5 | mV | ||
DC DETECT | ||||||
DCFAULT | Output DC fault protection | 2 | 2.5 | V | ||
DIGITAL OUTPUT PINS | ||||||
VOH | Output voltage for logic level high | I = ±2 mA | 90 | %VDD | ||
VOL | Output voltage for logic level low | I = ±2 mA | 10 | %VDD | ||
tDELAY_CLIPDET | Signal delay when output clipping detected | 20 | μs | |||
LOAD DIAGNOSTICS | ||||||
S2P | Maximum resistance to detect a short from OUT pins to PVDD | 500 | Ω | |||
S2G | Maximum resistance to detect a short from OUT pins to ground | 200 | Ω | |||
SL | Shorted load detection tolerance | Other channels in Hi-Z | ±0.5 | Ω | ||
OL | Open load | Other channels in Hi-Z | 40 | 70 | Ω | |
TDC_DIAG | DC diagnostic time | All 4 Channels | 230 | ms | ||
LO | Line output | 6 | kΩ | |||
TLINE_DIAG | Line output diagnostic time | 40 | ms | |||
ACIMP | AC impedance accuracy | Gain linearity, ƒ = 19 kHz, RL = 2 Ω to 16 Ω, | 25% | |||
Offset | ±0.5 | Ω | ||||
TAC_DIAG | AC diagnostic time | All 4 Channels | 520 | ms | ||
I2C_ADDR PINS | ||||||
tI2C_ADDR | Time delay needed for I2C address set-up | 300 | μs |