SLOSE66 november 2020 TAS6424MS-Q1
PRODUCTION DATA
The overcurrent limit terminates each PWM pulse to limit the output current flow when the current limit (ILIMIT) is exceeded. Power is limited, but operation continues without disruption and prevents undesired shutdown for transient music events. ILIMIT is not reported as a fault condition to either registers or the FAULT pin but as warning condition to the WARN pin and ILIMIT Status Register (address = 0x25). Each channel is independently monitored and limited. The two programable levels can be set by bit 4 in the Miscellaneous Control 1 register (address 0x01).