SLOSE95A december 2022 – september 2023 TAS6424R-Q1
PRODUCTION DATA
A sequential data-write transfer is identical to a single-byte data-write transfer except that multiple data bytes are transmitted by the controller to the device as shown in Figure 9-11. After receiving each data byte, the device responds with an acknowledge bit and the I2C subaddress is automatically incremented by one.