SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
The device initializes when either the system first powers up, the PD pin is pulled high, or when the DVDD voltage falls below the POR threshold and then comes back to normal condition.
During device initialization all I2C registers are set to default values.
The I2C device address is determined from the I2C_ADDR pin. See I2C Address Selection for details.