SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
DSP mode uses the FSYNC pin to define the start of the audio data, but not to differentiate between channels. The rising edge of the audio frame clock (FSYNC) starts the data transfer with the left channel data first and is immediately followed by the right channel data. Each data bit is valid on the rising edge of the serial clock (SCLK). A 10-bit channel offset can be configured and is identical across all channels.