SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
Every audio channel has its set of states that carefully control the set up and shut down procedure of an audio path from source to load. These states are listed in Table 7-2.
STATE NAME | OUTPUT FETS | DSP | OSCILLATOR | I2C | LEVEL |
---|---|---|---|---|---|
SHUTDOWN | Hi-Z | Stopped | Stopped | High impedance | Device |
DEEP SLEEP | Hi-Z | Stopped | Active | Active | Device |
LOAD DIAG | Hi-Z | Stopped | Active | Active | Channel |
SLEEP | Hi-Z | Stopped | Active | Active | Channel |
HI-Z | Hi-Z | Active | Active | Active | Channel |
PLAY | Switching with audio | Active | Active | Active | Channel |
FAULT | Hi-Z | Stopped | Active | Active | Channel |
AUTOREC | Hi-Z | Stopped | Active | Active | Channel |