SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
Under normal operation, during high level music playback, it is possible that dynamic load currents can rise beyond the maximum load current, ILIM , of the device. In these cases, the device dynamically limits the current into the load and operation continues without disruption and prevents undesired shutdown for transient music events.