SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
The temperature thresholds for global OTSD and for overtemperature shutdowns generated by the output channels, OTSD(i) are set to fixed values. Refer to Section 5.5 for the nominal temperature and recovery hysteresis values.
Global OTSD: If the global junction temperature rises above the OTSD threshold, all channels are placed into a protective shutdown state and an Overtemperature Shutdown (OTSD) Event is created.
Channel-specific OTSD: If the junction temperature of a channel rises above the OTSD threshold, the affected channel is put into a protective state and an Overtemperature Shutdown (OTSD) Event is created.
The tolerance of the warning levels and OTSD temperatures track each other.
By default, a fault signal generates an active low signal on the FAULT Pin when an OTSD event occurs.