SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
TAS6754-Q1 supports an on-the-fly change of the FSYNC rate. When changing FSYNC, for example from 48 kHz to 96 kHz, the host processor needs to put the FSYNC/SCLK to halt state for at least 30ms before changing to the new sample rate. During this halt state a clock error is reported. See Clock Halt Auto-recovery section for further details.