SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD_BYP | 54 | PWR | Voltage regulator bypass. Connect 1 µF capacitor from AVDD to AVDD_RET |
AVDD_RET | 53 | PWR | AVDD bypass capacitor return |
BST_1P | 40 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_2P | 45 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_3P | 17 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
BST_4P | 12 | PWR | Bootstrap capacitor connection pins for high-side gate driver |
CP | 7 | PWR | Top of main storage capacitor for charge pump. Connect 50V 330 nF capacitor from pin to PVDD |
CPC_BOT | 5 | PWR | Bottom of flying capacitor for charge pump. Connect 50V 100 nF capacitor from pin to CPC_TOP pin |
CPC_TOP | 6 | PWR | Top of flying capacitor for charge pump. Connect 50V 100 nF capacitor from pin to CPC_BOT pin |
DVDD | 32 | PWR | DVDD supply input. |
FAULT | 3 | DO | Reports a fault (active low, open drain), 100-kΩ internal pull-up resistor |
FSYNC | 26 | DI | Audio frame clock input |
GND | 28 | GND | Ground |
GPIO_1 | 23 | DI/O | General purpose IO, function set by register programming |
GPIO_2 | 22 | DI/O | General purpose IO, function set by register programming |
GVDD_BYP | 52 | PWR | Gate drive voltage regulator derived from VBAT input pin. Connect 2.2 µF capacitor to GVDD_RET |
GVDD_RET | 4 | PWR | GVDD bypass capacitor return |
I2C_ADDR | 35 | DI | I2C address pin |
NC | 51 | NC | No internal connection. Leave unconnected or connect to ground. |
OUT_1M | 37 | PWR | Negative output for the channel |
OUT_1P | 41 | PWR | Positive output for the channel |
OUT_2M | 48 | PWR | Negative output for the channel |
OUT_2P | 44 | PWR | Positive output for the channel |
OUT_3M | 20 | PWR | Negative output for the channel |
OUT_3P | 16 | PWR | Positive output for the channel |
OUT_4M | 10 | PWR | Negative output for the channel |
OUT_4P | 13 | PWR | Positive output for the channel |
PD | 2 | DI | Shuts down the device for minimal power draw (active low), 110 kΩ internal pull-down resistor |
PGND | 11,18,19,38,39,46,47 | GND | Ground |
PLL_BYP | 30 | PWR | PLL supply bypass, derived from DVDD input |
PVDD | 9,14,15,21,36,42,43,49 | PWR | PVDD voltage input (can be connected to battery) |
PVDD_SNS | 8 | PWR | PVDD input for sensitive internal circuits. Keep at the same voltage level as PVDD |
SCL | 33 | DI | I2C clock input |
SCLK | 27 | DI | Audio input serial clock |
SDA | 34 | DI/O | I2C data input and output |
SDIN_1 | 25 | DI | TDM data input and audio I2S data input for channels 1 and 2 |
SDOUT_1 | 24 | DO | I2S / TDM data output |
STBY | 1 | DI | Enables low power DEEP SLEEP state (active low), 110 kΩ internal pull-down resistor |
VBAT | 50 | PWR | Battery voltage input |
VR_DIG_BYP | 31 | PWR | DSP core regulator output. Connect 1uF to GND. |
VR_DIG_RET | 29 | PWR | VR_DIG bypass capacitor return |
VREG_BYP | 55 | PWR | 5V Internal voltage regulator |
VREG_RET | 56 | PWR | VREG bypass capacitor return |
Thermal Pad | - | GND | Provides electrical and thermal connection for the device. Heatsink must be connected to GND. |