SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
TAS6754-Q1 offers advanced digital audio processing capabilities including:
High-Pass Filter / DC Blocking
Digital Volume Control
PVDD Foldback / AGL
Thermal Foldback
Gain Compensation Biquads
Real-Time Load Diagnostics
Clip Detect
Low Latency Path
The availability of specific features is dependent on the selected sampling frequency. Higher sampling frequencies reduce the available processing time of the integrated DSP and limit the amount of functions that can operate in parallel. It is essential at all sampling frequencies that the total processing need of the enabled functions does not exceed the available amount of processing time.