SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
TAS6754-Q1 supports eight I2C addresses, thus up to eight devices can be used together in a system with no additional bus switching hardware.
The pull-up or pull-down resistor connected between the device I2C_ADDR pin and the DVDD-rail (pull-up) or GND (pull-down) determines the I2C address during power up. The I2C address latches after a POR event and is locked until the next POR event.
I2C_ADDR Pin Pull-Up resistor | I2C_ADDR Pin Pull-Down resistor | I2C Write | I2C Read |
---|---|---|---|
- | 0 | 0xE0 | 0xE1 |
- | 1 kΩ | 0xE2 | 0xE3 |
- | 4.7 kΩ | 0xE4 | 0xE5 |
- | 24 kΩ | 0xE6 | 0xE7 |
24 kΩ | - | 0xE8 | 0xE9 |
4.7 kΩ | - | 0xEA | 0xEB |
1 kΩ | - | 0xEC | 0xED |
0 | - | 0xEE | 0xEF |