SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
A sequential data-read transfer is identical to a single-byte data-read transfer except that multiple data bytes are transmitted by the device to the controller device as shown in Figure 7-28. Except for the last data byte, the controller device responds with an acknowledge bit after receiving each data byte and automatically increments the I2C subaddress by one. After receiving the last data byte, the controller device transmits a not-acknowledge followed by a stop condition to complete the transfer.