SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
PVDD, VBAT | DC supply-voltage range relative to GND | -0.3 | 30 | V | |
VMAX | Transient supply voltage: PVDD, VBAT | t ≤ 400 ms exposure | -1 | 40 | V |
VRAMP | Supply-voltage ramp rate - PVDD, VBAT | 75 | V/ms | ||
DVDD | DC supply voltage range relative to GND | -0.3 | 3.9 | V | |
IMAX | Maximum current per pin - PVDD, VBAT, GND, OUT_xP, OUT_xM |
±9 | A | ||
IMAX_PULSED | Pulsed supply current per PVDD pin (one shot) | t < 100 ms | ±12 | A | |
IMAX_Peak | Maximum peak current per pin - OUT_xP, Out_xM | t < 100 ms | ±12 | A | |
VLOGIC | Input voltage for logic pins - SCL, SDA, FAULT, STBY, GPIOx | –0.3 | DVDD + 0.5 | V | |
VGND | Maximum voltage between GND pins | ±0.3 | |||
TJ | Maximum operating junction temperature range | –55 | 175 | °C | |
Tstg | Storage temperature range | –55 | 150 |