SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
PVDD | Output FET Supply Voltage Range | Relative to GND | 4.5 | 14.4 | 19 | V |
VBAT | Battery Supply Voltage Input | Relative to GND | 4.5 | 14.4 | 19 | V |
DVDD | DC Logic supply | Relative to GND | 1.62 | 3.6 | V | |
TA | Ambient temperature | –40 | 125 | °C | ||
TJ | Junction temperature | An adequate thermal design is required | –40 | 175 | ||
RL | Nominal speaker load impedance | BTL Mode | 2 | 4 | Ω | |
RPU_I2C | I2C pullup resistance on SDA and SCL pins | 1 | 4.7 | 10 | kΩ | |
CBypass | External capacitance on bypass pins | Pin 30, 31, 32, 54, 55 | 1 | µF | ||
CGVDD | External capacitance on GVDD pins | Pin 52 | 2.2 | µF | ||
LO | OUTP output filter inductance - ISD | Minimum output filter inductance at ISD current levels. Applies to short to ground or short to power protection. | 1 | µH |