SLOSE88 December 2024 TAS6754-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OPERATING CURRENT | |||||||
IDVDD | DVDD supply current | All channels playing, -60 dB Signal | 22 | 28 | mA | ||
IDVDD | All channels playing, -60 dB Signal, DVDD = 3.3 V | 22 | mA | ||||
IPVDD_IDLE | PVDD idle current | All channels playing, no audio input, FSW = 2.048 MHz | 38 | 48 | mA | ||
IVBAT_IDLE | VBAT idle current | All channels playing, no audio input, FSW = 2.048 MHz | 115 | 130 | mA | ||
IPVDD_Shutdown | PVDD shutdown current | PDN active, DVDD = 0 V | 4 | 5 | μA | ||
IVBAT_Shutdown | VBAT shutdown current | PDN active, DVDD = 0 V | 5 | 7 | μA | ||
ITOTAL_Shutdown | PVDD+VBAT shutdown current | PDN active, DVDD = 0 V | 12 | μA | |||
IDVDD_Shutdown | DVDD shutdown current | PD active, DVDD = 1.8 V | 1 | 3 | μA | ||
IDVDD_Shutdown | PD active, DVDD = 3.3 V | 1 | 3 | μA | |||
OUTPUT POWER | |||||||
PO_BTL | Output power per channel, BTL | 4Ω, PVDD=14.4V, THD+N=1%,TC=75℃ | 21 | 23 | W | ||
PO_BTL | 4Ω, PVDD=14.4V, THD+N=10%,TC=75℃ | 26 | 30 | ||||
PO_BTL | 4Ω, PVDD=18V, THD+N=1%,TC=75℃ | 33 | 37 | ||||
PO_BTL | 4Ω, PVDD=18V, THD+N=10%,TC=75℃ | 41 | 46 | ||||
PO_BTL | 2Ω, PVDD=14.4V, THD+N=1%,TC=75℃ | 37 | 40 | ||||
PO_BTL | 2Ω, PVDD=14.4V, THD+N=10%,TC=75℃ | 44 | 50 | ||||
EFFP | Power efficiency | 4 channels operating, 25 W output power per channel, RL = 4 Ω, PVDD = 14.4 V, TC = 25°C; (includes output filter losses) | 87 | % | |||
PWM OUTPUT STAGE | |||||||
AUDIO PERFORMANCE | |||||||
Vn | Output noise voltage | Zero input, A-weighting, Gain = -5dB to match PVDD of 14.4V |
35 | μV | |||
G | Gain | Peak output voltage at full scale digital input | 28 | V/FS | |||
THD+N | Total harmonic distortion + noise | 0.05 | % | ||||
20Hz to 20kHz | 0.08 | % | |||||
FBW | Frequency response | 20Hz to 20kHz, without LC filter impact or integrated compensation |
0.5 | dB | |||
GMUTE | Output attenuation | Assert MUTE and compare to amp playing 1W audio into 4 Ω | 100 | dB | |||
Crosstalk | Channel crosstalk | PVDD = 14.4 Vdc ƒ = 1 kHz | -90 | -80 | dB | ||
PSRR | Power-supply rejection ratio | PVDD = 14.4 Vdc + 1 VRMS, ƒ = 1 kHz | -70 | dB | |||
DIGITAL INPUT PINS | |||||||
VIH | Input logic level high | 70 | %DVDD | ||||
VIL | Input logic level low | 30 | |||||
IIH | Input logic current | VI = DVDD | 15 | µA | |||
IIL | VI = 0 | -15 | |||||
DIGITAL OUTPUT PINS | |||||||
VOH | Output voltage for logic level high | I = ±1 mA | 90 | %DVDD | |||
VOL | Output voltage for logic level low | 10 | |||||
VOH | Output voltage for logic level high | DVDD = 3.3 V, I = ±2 mA | 90 | %DVDD | |||
VOL | Output voltage for logic level low | DVDD = 3.3 V, I = ±2 mA | 10 | %DVDD | |||
CHARGE PUMP (CP) | |||||||
BYPASS VOLTAGES | |||||||
VGVDD | Gate drive bypass pin voltage | 5 | V | ||||
VAVDD_BYP , VVREG_BYP | Analog bypass pins voltage | 5 | |||||
VDVDD_BYP, VPLL_BYP, VVR_DIG | Digital bypass pins voltage | 1.5 | V | ||||
OVERVOLTAGE (OV) PROTECTION | |||||||
PVDDOV_SET | PVDD overvoltage shutdown set | 19.1 | 20 | 21 | V | ||
PVDDOV_HYS | PVDD overvoltage recovery hysteresis | 0.5 | V | ||||
VBATOV_SET | VBAT overvoltage shutdown set | 19.1 | 20 | 22 | V | ||
VBATOV_HYS | VBAT overvoltage recovery hysteresis | 0.5 | V | ||||
UNDERVOLTAGE (UV) PROTECTION | |||||||
PVDDUV_SET | PVDD undervoltage shutdown set | 3.5 | 4 | 4.5 | V | ||
PVDDUV_HYS | PVDD undervoltage recovery hysteresis | 0.5 | V | ||||
VBATUV_SET | VBAT undervoltage shutdown set | 3.5 | 4 | 4.5 | V | ||
VBATUV_HYS | VBAT undervoltage recovery hysteresis | 0.5 | V | ||||
DVDDUV_SET | DVDD undervoltage shutdown set | 1.4 | 1.59 | V | |||
DVDDUV_HYS | DVDD undervoltage recovery hysteresis | 0.05 | V | ||||
POWER-ON RESET (POR) | |||||||
VPOR_SET | DVDD power on reset set | Increasing DVDD | 0.9 | 1.51 | V | ||
VPOR_HYS | DVDD power on reset recovery hysteresis | 0.2 | V | ||||
VPOR_OFF | DVDD power off threshold | Decreasing DVDD | 0.5 | 1.3 | V | ||
OVERTEMPERATURE (OT) PROTECTION and Temperature Sensing | |||||||
OTSD(i) | Per channel over-temperature shutdown | 175 | °C | ||||
OTW | Global junction over-temperature warning | 135 | |||||
OTSD | Global junction over-temperature shutdown | 155 | |||||
OTHYS_Global | Over-temperature recovery hysteresis | 10 | °C | ||||
OTHYS_Local | Over-temperature recovery hysteresis | 15 | °C | ||||
LOAD OVERCURRENT PROTECTION | |||||||
ILIM | Overcurrent cycle-by-cycle limit | OC Level 1 | 3.3 | 3.75 | A | ||
OC Level 2 | 4 | 4.7 | |||||
OC Level 3 | 5 | 6 | |||||
OC Level 4 | 6.5 | 7.5 | |||||
ISD | Overcurrent shutdown | OC Level 1, Any short to supply, ground, or other channels | 6.5 | A | |||
OC Level 2, Any short to supply, ground, or other channels | 8 | ||||||
OC Level 3, Any short to supply, ground, or other channels | 10 | ||||||
OC Level 4, Any short to supply, ground, or other channels | 12 | ||||||
CLICK AND POP | |||||||
VCP_Multi | Output click and pop voltage | ITU-R 2k filter, Hi-Z to PLAY, PLAY to Hi-Z, Multistep turn on, PVDD = 14.4 V | 5 | mV | |||
DC OFFSET | |||||||
VOFFSET | Output offset voltage | TC=50℃ | 2 | 5 | mV | ||
DC DETECT | |||||||
DCFAULT | Output DC fault protection | 1.4 | 2 | 2.5 | V | ||
LOAD DIAGNOSTICS | |||||||
S2P | Maximum resistance to detect a short from OUT pin(s) to PVDD |
2000 | Ω | ||||
S2G | Maximum resistance to detect a short from OUT pin(s) to ground |
200 | Ω | ||||
SL | Shorted load detection tolerance | Other channels in Hi-Z | ±0.5 | Ω | |||
OL | Open Load (OL) Detection Threshold |
Other channels in Hi-Z | 40 | Ω | |||
ACIMP | AC impedance accuracy | ƒ = 18.75 kHz, RL = 4 Ω, Impedance at output pins | ±0.75 | Ω | |||
fAC | AC diagnostic test frequency | Default | 18.75 | kHz | |||
OUTPUT CURRENT SENSE | |||||||
I2C ADDRESS PIN | |||||||
tI2C_ADDR | Time delay needed for I2C address set-up | 300 | μs | ||||
I2C CONTROL PORT | |||||||
tBUS | Bus free time between start and stop conditions | 1.3 | μs | ||||
th1 | Hold Time, SCL to SDA | 0 | ns | ||||
th2 | Hold Time, start condition to SCL | 0.6 | μs | ||||
tSTART | I2C Startup Time After DVDD Power On Reset | 12 | ms | ||||
tRISE | Rise Time, SCL and SDA | 300 | ns | ||||
tFALL | Fall Time, SCL and SDA | 300 | ns | ||||
tSU1 | Setup, SDA to SCL | 100 | ns | ||||
tSU2 | Setup, SCL to Start Condition | 0.6 | μs | ||||
tSU3 | Setup, SCL to Stop Condition | 0.6 | μs | ||||
tW(H) | Required Pulse Duration SCL "High" | 0.6 | μs | ||||
tW(L) | Required Pulse Duration SCL "Low" | 1.3 | μs | ||||
SERIAL AUDIO PORT | |||||||
DSCLK | Allowable input clock duty cycle | 45% | 50% | 55% | |||
fS | Supported input sample rates | 44.1 | 192 | kHz | |||
fSCLK | Supported SCLK frequencies | 32 | 512 | xFS | |||
fSCLK_Max | Maximum frequency | 24.576 | MHz | ||||
tSCY | SCLK pulse cycle time | 40 | ns | ||||
tSCL | SCLK pulse-with LOW | 16 | ns | ||||
tSCH | SCLK pulse-with HIGH | 16 | ns | ||||
tSF | SCLK rising edge to FSYNC edge | 8 | ns | ||||
tFS | FSYNC edge to SCLK rising edge | 8 | ns | ||||
tDS | DATA set-up time | 8 | ns | ||||
ci | Input capacitance, pins SCLK, FSYNC, SDIN_1, SDOUT_1, GPIO_x | 10 | pF | ||||
tDH | DATA hold time | 8 | ns | ||||
TAudioLA | Audio path latency from input to output |
FSYNC = 44.1 kHz or 48 kHz | 438 | μs | |||
FSYNC = 96 kHz | 219 | ||||||
FSYNC = 192 kHz | 110 | ||||||
TLLPLA | Low latency path latency from input to output |
FSYNC = 44.1 kHz or 48 kHz | 125 | ||||
FSYNC = 96 kHz | 83 |