Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCA4307 Hot Swappable
I2C Bus and SMBus Buffer with Stuck Bus
Recovery
1 Features
- Supports bidirectional data transfer of I2C bus signals
- Operating power-supply voltage range of 2.3 V to 5.5 V
- TA ambient air temperature range of
-40 °C to 125 °C - Stuck bus recovery featuring automatic bus recovery
- 1-V Precharge on all SDA and SCL lines prevents corruption during live insertion
- Accommodates standard mode and fast mode I2C devices
- Supports clock stretching, arbitration and synchronization
- Powered-off high-impedance I2C pins