SCPS226C January 2011 – August 2018 TCA4311A
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Power Supply | |||||||
VCC | Positive supply voltage | 2.7 | 5.5 | V | |||
ICC | Supply current | VCC = 5.5 V, VSDAIN = VSCLIN = 0 V | 5.1 | 7 | mA | ||
ISD | Supply current in shutdown mode | VEN = 0 V | 0.1 | μA | |||
Start-Up Circuitry | |||||||
VPRE | Pre-charge voltage | SDA, SCL floating | 0.8 | 1 | 1.2 | V | |
tIDLE | Bus idle time | 50 | 95 | 150 | μs | ||
VEN | EN threshold voltage | 0.5 × VCC | 0.9 × VCC | V | |||
VDIS | Disable threshold voltage | EN Pin | 0.1 × VCC | 0.5 × VCC | V | ||
IEN | EN input current | EN from 0 V to VCC | ±0.1 | ±1 | μA | ||
tEN | Enable time | 95 | μs | ||||
tDIS | Disable time (EN to READY) | 30 | ns | ||||
tSTOP | SDAIN to READY delay after STOP | 1.2 | μs | ||||
tREADY | SCLOUT/SDAOUT to READY | 0.8 | μs | ||||
IOFF | READY OFF state leakage current | ±0.1 | μA | ||||
VOL | READY output low voltage | IPULLUP = 3 mA | 0.4 | V | |||
Rise-Time Accelerators | |||||||
IPULLUPAC | Transient boosted pull-up current | Positive transition on SDA, SCL, VCC = 2.7 V, | 1 | 8 | mA | ||
Input-Output Connection | |||||||
VOS | Input-output offset voltage | 10 kΩ to VCC on SDA, SCL, VCC = 3.3 V,(1) | 0 | 100 | 175 | mV | |
CIN | Digital input capacitance | 10 | pF | ||||
VOL | Output low voltage, input = 0 V | SDA, SCL pins, ISINK = 3 mA, | 0 | 0.4 | V | ||
II | Input leakage current | SDA, SCL pins = VCC = 5.5 V | ±5 | μA |