SCPS226C January 2011 – August 2018 TCA4311A
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 2.7 | 5.5 | V | |
VIH | High-level input voltage | EN input | 2 | 5.5 | V |
VIL | Low-level input voltage | SDA and SCL inputs(1) | –0.5 | 0.4 | V |
EN input | –0.5 | 0.8 | |||
IOL | Low-level output current | VCC = 3 V | 3 | mA | |
VCC = 4.5 V | 3 | ||||
TA | Operating free-air temperature | –40 | 85 | °C |