SCPS226C January 2011 – August 2018 TCA4311A
PRODUCTION DATA.
In large 2-wire systems, the VCC voltages seen by devices at various points in the system can differ by a few hundred millivolts or more. This situation is well modeled by a series resistor in the VCC line, as shown in Figure 15. For proper operation of the TCA4311A, make sure that VCC(BUS) ≥ VCC(TCA4311A) – 0.5 V.